Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iCF

3A Non-isolated SMT DOSA 2 POL Converters
iCF

The iCF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 12.2 x 12.2mm, the product will deliver 3A from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 93.5%.

Features

  • Fully Optimised Control Loop with Excellent Transient Response
  • DOSA Compatible Footprint
  • LGA or EPC Format
  • 3 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iCF12003A007V-007-R 2.1 0.7V / 3A
Open Frame DOSA smt Current product View PDF datasheet
iCF12003A007V-007-R 3.6 1.2V / 3A
Open Frame DOSA smt Current product View PDF datasheet
iCF12003A007V-007-R 5.4 1.8V / 3A
Open Frame DOSA smt Current product View PDF datasheet
iCF12003A007V-007-R 7.5 2.5V / 3A
Open Frame DOSA smt Current product View PDF datasheet
iCF12003A007V-007-R 9.9 3.3V / 3A
Open Frame DOSA smt Current product View PDF datasheet
iCF12003A007V-007-R 15 5V / 3A
Open Frame DOSA smt Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda displays advanced power supplies at Engineering Design Show 2012
Read the article

TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters
Read the article

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

The iCF series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 12.2 x 12.2mm, the product will deliver 3A from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 93.5%.

Further Resources

PAGE TOP