Programmable Power Supplies
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power Supply
Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB, RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.
Features
- 2U High
- USB, RS232/485 & Analogue Control and Monitoring
- LAN, GPIB & Isolated Analogue Interface Options
- Rack or Bench Mount
- Up to 650V output
- Built in arbitrary function generation and storage
- User programmable output signal pins
- 5 year warranty
Product Range Information
Hide details
Show details
Related Information
- Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supply
View URL
- Genesys™ 1U Half rack
750W 1U Half Rack Mount power supply
View URL
- Product Image
Download JPG
- Safety Certification
View URL
- Case Study - Encoders vs Potentiometers
View URL
- View Z+ Product & Technical Overview Video's
View URL
- View Z+ FAQ Videos
View URL
In the TDK-Lambda Newsroom
600W model completes Z+ High Voltage programmable DC Power Supply series
Read the article
800W model added to Z+ High Voltage Programmable DC Power Supplies
Read the article
Deploying constant current power supplies for Active Corrosion Control
Read the article
Z+ High Voltage Series of Programmable Power Supplies
Read the article
Z+ Series of Programmable Power Supplies includes 600W models
Read the article
800W models added to Z+ Series of Programmable Power Supplies
Read the article
TDK-Lambda Z+ programmable power supplies with unique Arbitrary Waveform features
Read the article
TDK-Lambda extends its Z+ Series of Programmable DC Power Supplies
Read the article
TDK-Lambda introduces the Z+ Series Programmable DC Power Supplies
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/559794541_640.jpg
https://i.vimeocdn.com/video/453926729_640.jpg
https://i.vimeocdn.com/video/497756317_640.jpg
https://i.vimeocdn.com/video/443191640_640.jpg
https://i.vimeocdn.com/video/442000106_640.jpg
https://i.vimeocdn.com/video/442000179_640.jpg
https://i.vimeocdn.com/video/442000200_640.jpg
https://i.vimeocdn.com/video/442000317_640.jpg
https://i.vimeocdn.com/video/442000396_640.jpg
https://i.vimeocdn.com/video/442000277_640.jpg
https://i.vimeocdn.com/video/442000425_640.jpg
https://i.vimeocdn.com/video/442000486_640.jpg
https://i.vimeocdn.com/video/442000513_640.jpg
https://i.vimeocdn.com/video/442000546_640.jpg
Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB, RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.