Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PAF (Legacy)

180W-702W Isolated DC-DC converters
Please note: This product is not recommended for new designs. We recommend the following instead: PAF  
PAF (Legacy)

The full brick PAF series developed by TDK-Lambda offers a great choice of power levels, output voltages and inputs. These rugged converters are used in a wide variety of applications including communications, industrial and defence equipment. With power levels from 180W-702W, the PAF modules can accept 18-36V, 36-76 or 200-400Vdc inputs.

Features

  • Wide Adjustable Output Range
  • Opto Isolated Remote On / Off
  • Full power at 85ºC baseplate

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAF400F-280 1.8 180 1.8V / 100A
Full Brick Discontinued product View PDF datasheet
PAF400F-280 3.3 330 3.3V / 100A
Full Brick Discontinued product View PDF datasheet
PAF400F-280 5 400 5V / 80A
Full Brick Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

The full brick PAF series developed by TDK-Lambda offers a great choice of power levels, output voltages and inputs. These rugged converters are used in a wide variety of applications including communications, industrial and defence equipment. With power levels from 180W-702W, the PAF modules can accept 18-36V, 36-76 or 200-400Vdc inputs.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP