EZA11kW
11,000W Bi-Directional DC-DC Converter
Designed for energy storage systems with rechargeable batteries, this 11kW digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage 240V to 400Vdc sources, powered by solar or wind, to 150V to 300Vdc batteries and vice versa. Other applications include battery testing, HVDC facilities and the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.
Features
- 1U rackmount
- Battery Side 240VDC
- Grid Side 320VDC
- High Efficiency (95%)
Product Range Information
Hide details
Show details
In the TDK-Lambda Newsroom
Energy storage systems benefit from isolated, 1U high, 11kW bi-directional DC-DC converters
Read the article
Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
https://i.vimeocdn.com/video/962475625_295x166.jpg
Designed for energy storage systems with rechargeable batteries, this 11kW digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage 240V to 400Vdc sources, powered by solar or wind, to 150V to 300Vdc batteries and vice versa. Other applications include battery testing, HVDC facilities and the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.