Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iCG

6A Non-isolated SMT DOSA 2 POL Converters
iCG

The iCG series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 12.2 x 12.2mm, the product will deliver 6A from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 94%.

Features

  • Fully Optimised Control Loop with Excellent Transient Response
  • DOSA Compatible Footprint
  • LGA or EPC Format
  • 3 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iCG12006A007V-007-R 4.2 0.7V / 6A
Open Frame DOSA smt Current product View PDF datasheet
iCG12006A007V-007-R 7.2 1.2V / 6A
Open Frame DOSA smt Current product View PDF datasheet
iCG12006A007V-007-R 10.8 1.8V / 6A
Open Frame DOSA smt Current product View PDF datasheet
iCG12006A007V-007-R 15 2.5V / 6A
Open Frame DOSA smt Current product View PDF datasheet
iCG12006A007V-007-R 19.8 3.3V / 6A
Open Frame DOSA smt Current product View PDF datasheet
iCG12006A007V-007-R 30 5V / 6A
Open Frame DOSA smt Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda’s SMT 3A to 20A DC-DC converters comply with 2nd-Gen DOSA standard for PoL converters
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The iCG series is one of TDK-Lambda's second generation DOSA-2 compatible Point of Load, surface mount DC-DC converters. The product's fully optimised control loop provides excellent transient response characteristics, without the need for external loop components. Measuring 12.2 x 12.2mm, the product will deliver 6A from either a 3.3V / 5V or 12V nominal input with efficiency levels of up to 94%.

Further Resources

PAGE TOP