You are here  :  home  ››  news  ››  product news

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

TDK-Lambda News

Product News

Filters:2

Welcome to the TDK-Lambda news room. Here you'll find all of our product news and corporate announcements. You can also visit our news website for additional TDK-Lambda news.

Lambda expands its world leading SWS single output power supply series

Posted : 07 Sep 2004

Leading power supply manufacturer Lambda has upgraded its SWS series of single output AC/DC power supplies.

Read more

New Lambda DC-DC converters are ideal for powering on-train railway applications

Posted : 25 Aug 2004

Lambda has introduced three new DC-DC converters that are particularly suited to on-train railway applications.

Read more

Lambda Launches Versatile RoHS-Compliant EMI Filters with Low-Leakage and DIN Rail-Mount Options

Posted : 27 Jul 2004

Lambda has introduced two EMI filter series that comply with the RoHS (Restriction of Hazardous Substances) Directive. The new MC12 and MZ12 families of filters have been specifically designed for use in a number of industrial applications ranging from process control to medical equipment.

Read more

From Lambda 2U

Posted : 01 Jun 2004

The introduction of the powerful new TL Series of rack mounted, AC-DC front-end power supplies, means that for the first time Lambda is able to offer its customers five 1500W modules housed in a single 2U 19-inch rack.

Read more

Compact and powerful - the new no compromise NV-175 from TDK-Lambda

Posted : 19 May 2004

For a multi-output, sub 200W AC/DC power supply, TDK-Lambda’s new NV-175 packs a punch way beyond its class. Delivering an astounding 9.3W/in³ power density, the new 175W unit provides high efficiency, low noise and excellent EMC performance in an industry standard, compact ‘3 x 5’ format.

Read more

New NV-Power range gives designers cutting edge without compromise

Posted : 19 May 2004

A power supply without compromise is every designer’s dream. In the new NV-Power range Lambda has turned that dream into reality.

Read more

New NV-350 AC/DC Modular supply has class leading power density

Posted : 19 May 2004

Part of Lambda’s new NV-Power range of class leading high density and environmentally friendly AC/DC power supplies, the new NV-350 combines high efficiency, low noise and excellent EMC performance in a very compact design.

Read more

Lambda raises the bar – new Vega 900 delivers 40% more power from standard chassis

Posted : 06 Apr 2004

Lambda’s new 900W Vega gives designers more power: forty percent more power to be precise and in a unit that has exactly the same dimensions as the 650W supply.

Read more

Lambda at cutting edge with new higher power eighth-brick DC-DC converters

Posted : 05 Apr 2004

Ideal for systems employing distributed power architectures, the new PAE65 series of ‘eighth-brick’ DC-DC converters from Lambda leads the field in terms of higher power delivery.

Read more

Lambda brings added dimension to power development

Posted : 05 Apr 2004

With the new Vega Smartplus, Lambda has taken the design of configurable switch mode power supplies another significant step forward by introducing customer configurable ‘firmware’.

Read more

Customer demand sees Lambda introduce 48V DC input version of Vega 450

Posted : 24 Feb 2004

Lambda, the world's leading manufacturer of configurable power supplies has developed a 48V DC input version of its very popular Vega 450 power supply.

Read more

Lambda Aims High With Latest 600W Full Brick DC-DC Converters

Posted : 15 Feb 2004

Lambda has extended its range of PAF ‘full-brick’ DC-DC converters through the introduction of new 600W versions with high input voltage ratings. Ideal for high power applications, such as large computers with distributed power architectures and telecom basestations, the new PAF600F280 series combines compact size, low noise output and high efficiencies of over 90%.

Read more

New Lambda 40W DC-DC converter delivers higher output over wider temp range

Posted : 01 Feb 2004

Lambda has unveiled a new 40W addition to its UX series of industry standard 2 x 1 sized DC-DC converters.

Read more

Lambda packs more power into full brick DC-DC converters

Posted : 01 Jan 2004

Lambda has extended the appeal of its PAF range of “full-brick” DC-DC converters with the introduction of new 700W versions.

Read more

Lambda steps-up half-brick dc-dc converter power to 350W

Posted : 01 Dec 2003

Ideal for a host of base station and telecommunication applications, computing and distributed power architectures, the PAH350S48, Lambda’s latest high density half-brick DC-DC converter, delivers 350W of output power from a single 12 or 28V DC output.

Read more

New supply offers highest ever power density in 1U format

Posted : 01 Nov 2003

Lambda has added a half-width 750W 1U unit to its Genesys family of ground-breaking rack-mount, programmable switch mode power supplies

Read more

Lambda turns up the power for point-of-load applications

Posted : 01 Nov 2003

Part of the Tarka range of non-isolated DC-DC converters, Lambda’s new PL15 combines a 5V input and a 15A output in a compact single-in-line package.

Read more

Lambda tailors cost to power with new additions to din-rail power family

Posted : 01 Nov 2003

Lambda has added two new models to its ‘lead-free’ DLP series of DIN-rail mounted AC-DC supplies.

Read more

New wide-range programmable output modules give Vega added flexibility

Posted : 01 Sep 2003

Lambda, the world’s number one manufacturer of configurable switch mode power supplies has expanded the line-up of output options for its industry-leading Vega series with the addition of two new wide-range programmable output modules.

Read more

Lambda unveils new environmentally friendly DLP DIN-Rail units

Posted : 01 Jun 2003

The demand for DIN-rail power supplies continues to increase rapidly with the onus on rugged, highly compact and highly efficient units.

Read more

PAGE TOP

PAGE TOP