Get in touch!


Name:

Company:
 

Country:

Telephone:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

ZWS-B

10-30W PCB-type Single Output AC-DC Power Supplies

Next generation ZWS-B open frame power supplies feature off-load power draws of <0.5W, suitable for the ErP Directive, and improved efficiency ratings. Available in three power levels, 10W, 15W and 30W, the conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Features

  • 30% smaller than previous generation
  • Operating temp. -10 to +70°C
  • No load input power <0.5 W
  • Suitable for ‘Green’ products
  • 10 year E-cap lifetime

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status Datasheet
ZWS10B-3 6.6 3.3V / 2A
Open Frame pcb Current product Datasheet
ZWS15B-3 9.9 3.3V / 3A
Open Frame pcb Current product Datasheet
ZWS30B-3 19.8 3.3V / 6A
Open Frame pcb Current product Datasheet
ZWS10B-5 10 5V / 2A
Open Frame pcb Current product Datasheet
ZWS15B-5 15 5V / 3A
Open Frame pcb Current product Datasheet
ZWS30B-5 30 5V / 6A
Open Frame pcb Current product Datasheet
ZWS10B-12 10.8 12V / 0.9A
Open Frame pcb Current product Datasheet
ZWS15B-12 15.6 12V / 1.3A
Open Frame pcb Current product Datasheet
ZWS30B-12 30 12V / 2.5A
Open Frame pcb Current product Datasheet
ZWS10B-15 10.5 15V / 0.7A
Open Frame pcb Current product Datasheet
ZWS15B-15 15 15V / 1A
Open Frame pcb Current product Datasheet
ZWS30B-15 30 15V / 2A
Open Frame pcb Current product Datasheet
ZWS10B-24 12 24V / 0.5A
Open Frame pcb Current product Datasheet
ZWS15B-24 16.8 24V / 0.7A
Open Frame pcb Current product Datasheet
ZWS30B-24 31.2 24V / 1.3A
Open Frame pcb Current product Datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

TDK-Lambda ZWS-B series PCB-type AC-DC power supplies
Read the article

Next generation ZWS-B open frame power supplies feature off-load power draws of <0.5W, suitable for the ErP Directive, and improved efficiency ratings. Available in three power levels, 10W, 15W and 30W, the conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Further Resources