Sie sind hier  :  home  ››  presse  ››  produkt-news

Gerne können Sie uns auch telefonisch oder per E-Mail erreichen!

TDK-Lambda News

LAMBDA’S SPACE-SAVING AC INPUT POWER MODULES HAVE HIGH TEMPERATURE CAPABILITY

veröffentlicht : 27 Nov 2006

Offering space savings of up to 50% compared with previous solutions, Lambda’s innovative new PFE-series AC-input ‘full brick style’ power supply modules ( the product line is so innovative it currently has seven patents pending) are capable of delivering up to 700W whilst operating at up to 100ºC baseplate temperature. This greatly simplifies cooling requirements even when the modules are used in demanding environmental conditions.

Applications that previously required a half brick AC front end module and a full brick DC-DC converter are now satisfied by the PFE module which is the smallest and most powerful of its kind on the market.

Meeting the needs of many industrial, data communications and telecommunications applications, particularly where high operating temperatures are involved, Lambda’s new PFE modules provide designers with power factor correction, regulation and isolation in a single convenient and compact package.

The fully regulated PFE 500-watt models are available with 12V, 28V and 48V nominal outputs that can be adjusted over a range of ± 20%. The 12V PFE500 delivers 396W with a maximum baseplate temperature of 85ºC, while the 28V and 48V models provide 504W at 100ºC baseplate temperature. Line and load regulation is 0.4%.

The semi-regulated PFE700-48 can deliver 714W with a nominal output of 51V, making it ideal for use as an intermediate bus converter to power regulated DC-DC converters in multiple-output applications. Maximum baseplate temperature for the PFE700-48 is 100ºC, with the output derating linearly above 85ºC to 85% load. Line and load regulation for this model is 4V.

PFE-series power supply modules accept a wide range AC input from 85V to 265V. As standard, they incorporate active power factor correction and input-to-output isolation of 3000V AC. Over-voltage, over-current and over-temperature protection are included. The modules measure just 117 x 61 x 13mm, and can be cooled with a cold-plate or an optional heatsink.

When correctly installed, Lambda’s new PFE-series modules meet Class B EMI standards (radiated and conducted), and are safety approved to UL60950-1 and EN60950-1. All units are RoHS compliant, and all carry the CE mark.

PAGE TOP

PAGE TOP