Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

KAS (Legacy)

2-4W Wide AC-DC Input PCB-Mount Power Supplies
Please note: This product has been discontinued. We recommend the following instead: KAS  KPSB  
KAS (Legacy)

Designed to meet the household requirements of 60335-1 the KAS series with its wide operating temperature range up to 80°C, and start-up temperature of -40°C, is suitable for both domestic and industrial applications.  The encapsulated board mounted power supplies do not need a ground connection and are available in 2W or 4W power levels. The KAS series provide an off-load power consumption less than 0.3W and Class B EMC performance.

Features

90 - 305VAC Input Voltage
Class II (No ground needed)
Wide Temperature Range (-40 to +80°C)
Low off-load Power Consumption

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
KAS2-3P3 2 3.3V / 0.6A
Enclosed pcb mount Discontinued product View PDF datasheet
KAS2-5 2 5V / 0.4A
Enclosed pcb mount Discontinued product View PDF datasheet
KAS2-9 2 9V / 0.22A
Enclosed pcb mount Discontinued product View PDF datasheet
KAS2-12 2 12V / 0.167A
Enclosed pcb mount Discontinued product View PDF datasheet
KAS2-15 2 15V / 0.133A
Enclosed pcb mount Discontinued product View PDF datasheet
KAS2-24 2 24V / 0.083A
Enclosed pcb mount Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

  • Product Image
    Download JPG

Designed to meet the household requirements of 60335-1 the KAS series with its wide operating temperature range up to 80°C, and start-up temperature of -40°C, is suitable for both domestic and industrial applications.  The encapsulated board mounted power supplies do not need a ground connection and are available in 2W or 4W power levels. The KAS series provide an off-load power consumption less than 0.3W and Class B EMC performance.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP