Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

CPFE500F (Legacy)

Baseplate-cooled 500W AC-DC power supplies
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.
CPFE500F (Legacy)

Based on TDK-Lambda's PFE series of power modules, these 500 to 1000W AC-DC power supplies feature baseplate cooling. The CPFE series can operate in harsh environments where no fan cooling is permitted. The power supply is available with protective coating to protect against the ingress of dust, moisture and other contaminants making the product ideal for harsh, dusty or outdoor applications. The units conform to MIL STD 461/462D CE102 EMC specifications for defence applications.

Features

  • Universal Input
  • Baseplate cooled
  • No fan required
  • High Efficiency
  • Protective coating option
  • No minimum load
  • 2 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CPFE500F-12-DL-C 500 12V / 42A
Enclosed Discontinued product View PDF datasheet
CPFE500F-24-DL-C 432 24V / 18A
Enclosed Discontinued product View PDF datasheet
CPFE500F-28-DL-C 500 28V / 18A
Enclosed Discontinued product View PDF datasheet
CPFE500F-48-DL-C 500 48V / 10.5A
Enclosed Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

Based on TDK-Lambda's PFE series of power modules, these 500 to 1000W AC-DC power supplies feature baseplate cooling. The CPFE series can operate in harsh environments where no fan cooling is permitted. The power supply is available with protective coating to protect against the ingress of dust, moisture and other contaminants making the product ideal for harsh, dusty or outdoor applications. The units conform to MIL STD 461/462D CE102 EMC specifications for defence applications.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP