Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Programmable Power Supplies

Genesys™ 1U Half rack

750W 1U Half Rack Mount power supply
Genesys™ 1U Half rack

This Genesys™ series can supply power ratings up to 780W, the highest power density available in a 1U half rack size. It offers voltages of up to 600V and currents of up to 100A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Features

  • Highest Power Density Available - 750W in 1U in half rack size
  • Wide Range Input
  • Active PFC
  • Output Voltage up to 600V
  • Built in RS232/RS-485 Interface Standard
  • Last Setting Memory

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
GENH6-100 600 6V / 100A
1U Rack Half wide Current product View PDF datasheet
GENH8-90 720 8V / 90A
1U Rack Half wide Current product View PDF datasheet
GENH12.5-60 750 12.5V / 60A
1U Rack Half wide Current product View PDF datasheet
GENH20-38 760 20V / 38A
1U Rack Half wide Current product View PDF datasheet
GENH30-25 750 30V / 25A
1U Rack Half wide Current product View PDF datasheet
GENH40-19 760 40V / 19A
1U Rack Half wide Current product View PDF datasheet
GENH60-12.5 750 60V / 12.5A
1U Rack Half wide Current product View PDF datasheet
GENH100-7.5 750 60V / 12.5A
1U Rack Half wide Current product View PDF datasheet
GENH80-9.5 760 80V / 9.5A
1U Rack Half wide Current product View PDF datasheet
GENH150-5 750 150V / 5A
1U Rack Half wide Current product View PDF datasheet
GENH300-2.5 750 300V / 2.5A
1U Rack Half wide Current product View PDF datasheet
GENH600-1.3 780 600V / 1.3A
1U Rack Half wide Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

This Genesys™ series can supply power ratings up to 780W, the highest power density available in a 1U half rack size. It offers voltages of up to 600V and currents of up to 100A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Further Resources