Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

DC-DC Converters

PXE

20W-30W DC-DC Converter

Housed in a metal case for six sided shielding, these 10 to 30W 2"" x 1.6"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (1.5V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Features

  • Industry Standard Footprint
  • Six Sided Shielding
  • Agency Approved
  • 12V, 24V, and 48V Inputs

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PXE30-48WD15 30 15V / 1A
-15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WD15 30 15V / 1A
-15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WD12 30 12V / 1.25A
-12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WD12 30 12V / 1.25A
-12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS1P5 12 1.5V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS1P5 12 1.5V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS1P8 14.4 1.8V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS1P8 14.4 1.8V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS2P5 20 2.5V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS2P5 20 2.5V / 8A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12S3P3 19.8 3.3V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24S3P3 19.8 3.3V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48S3P3 19.8 3.3V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS3P3 19.8 3.3V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS3P3 19.8 3.3V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WD05 20 5V / 2A
5V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE20-48WD05 20 5V / 2A
5V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WS05 20 5V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXE20-48WS05 20 5V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12S05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24S05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48S05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WD12 20 12V / 0.833A
12V / 0.833A
Enclosed pcb mount Current product View PDF datasheet
PXE20-48WD12 20 12V / 0.833A
12V / 0.833A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12D12 30 12V / 1.25A
12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24D12 30 12V / 1.25A
12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48D12 30 12V / 1.25A
12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WS12 20.04 12V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12S12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24S12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48S12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WD15 20 15V / 0.666A
15V / 0.666A
Enclosed pcb mount Current product View PDF datasheet
PXE20-48WD15 20 15V / 0.666A
15V / 0.666A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12D15 30 15V / 1A
15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24D15 30 15V / 1A
15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48D15 30 15V / 1A
15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXE20-24WS15 19.95 15V / 1.33A
Enclosed pcb mount Current product View PDF datasheet
PXE30-12S15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24S15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48S15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE30-48WS15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXE30-24WS15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Housed in a metal case for six sided shielding, these 10 to 30W 2"" x 1.6"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (1.5V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Further Resources