Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PXB

15W Single & Dual DC-DC converters
PXB

Housed in a metal case for six sided shielding, these 15W 1"" x 1"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Features

  • Industry Standard Footprint
  • 9-36V or 18-75VDC Input
  • Six Sided Shielding
  • Standard pin out
  • High Efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PXB15-12S3P3 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24S3P3 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WS05 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WS3P3 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48S3P3 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WS3P3 13.2 3.3V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12D05 15 5V / 1.5A
5V / 1.5A
Open Frame pcb mount Current product View PDF datasheet
PXB15-24D05 15 5V / 1.5A
5V / 1.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WD05 15 5V / 1.5A
5V / 1.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48D05 15 5V / 1.5A
5V / 1.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WD05 15 5V / 1.5A
5V / 1.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12S05 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24S05 45 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48S05 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WS05 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12D12 15 12V / 0.625A
12V / 0.625A
Open Frame pcb mount Current product View PDF datasheet
PXB15-24D12 15 12V / 0.625A
12V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WD12 15 12V / 0.625A
12V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48D12 15 12V / 0.625A
12V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WD12 15 12V / 0.625A
12V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12S12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24S12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WS12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48S12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WS12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12D15 15 15V / 0.5A
15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24D15 15 15V / 0.5A
15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WD15 15 15V / 0.5A
15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48D15 15 15V / 0.5A
15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WD15 15 15V / 0.5A
15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
PXB15-12S15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24S15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXB15-24WS15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48S15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXB15-48WS15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Housed in a metal case for six sided shielding, these 15W 1"" x 1"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Further Resources