DC-DC Converters

iAC

16A DC-DC non-isolated POL converters

The iAC series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 33 x 13.5mm, the product will deliver up to 16A from a 12V nominal input. The efficiency at full load is 94%.

Features

  • Standard Industry Footprint (DOSA)
  • 3.0-5.5V and 6.0-14.0V Input
  • 0.8-5.0V Nominal Outputs
  • Surface Mount
  • Low 8.5mm Profile

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iAC12016A008V-001-R 12 0.8V - 5V / 16A Open Frame DOSA smt Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

The iAC series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 33 x 13.5mm, the product will deliver up to 16A from a 12V nominal input. The efficiency at full load is 94%.

Further Resources