DC-DC Converters

PXD

Isolated PCB mount DC-DC converters

Housed in a metal case for six sided shielding, these 10 to 30W 2"" x 1"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Features

  • Industry Standard Footprint
  • Six Sided Shielding
  • Agency Approved
  • 12V, 24V, and 48V Inputs

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PXD30-24WD15 30 15V / 1A
-15V / -1A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WD15 30 15V / -1A
-15V / -1A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12D15 20 15V / 0.667A
-15V / -0.667A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48D15 20 15V / 0.667A
-15V / -0.667A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24WD15 10 15V / 0.333A
-15V / -0.333A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WD12 30 12V / 1.25A
-12V / -1.25A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WD12 30 12V / 1.25A
-12V / -1.25A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12D12 20 12V / 0.833A
-12V / -0.833A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48D12 20 12V / 0.833A
-12V / -0.833A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24WD12 10 12V / 0.416A
-12V / -0.416A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48WD12 10 12V / 0.416A
-12V / -0.416A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WD05 30 5V / 3A
-5V / -3A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WD05 30 5V / 3A
-5V / -3A
Enclosed pcb mount Current product View PDF datasheet
PXD15-12D05 15 5V / 1.5A
-5V / -1.5A
Enclosed pcb mount Current product View PDF datasheet
PXD15-24D05 15 5V / 1.5A
-5V / -1.5A
Enclosed pcb mount Current product View PDF datasheet
PXD15-48D05 15 5V / 1.5A
-5V / -1.5A
Enclosed pcb mount Current product View PDF datasheet
PXD10-12S3P3 6.6 3.3V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24S3P3 6.6 3.3V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48S3P3 6.6 3.3V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12S3P3 16.5 3.3V / 5A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24S3P3 16.5 3.3V / 5A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48S3P3 16.5 3.3V / 5A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WS3P3 24.75 3.3V / 7.5A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WS3P3 24.75 3.3V / 7.5A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24WS05 10 5V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48WS05 10 5V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12S05 20 5V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24S05 20 5V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48S05 20 5V / 4A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WS05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WS05 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24WS12 9.96 12V / 0.83A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48WS12 9.96 12V / 0.83A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24D12 20 12V / 0.833A
12V / 0.833A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12S12 20.04 12V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24S12 20.04 12V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48S12 20.04 12V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WS12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WS12 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48WD15 10 15V / 0.333A
15V / 0.333A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24D15 20 15V / 0.667A
15V / 0.667A
Enclosed pcb mount Current product View PDF datasheet
PXD10-24WS15 10.05 15V / 0.67A
Enclosed pcb mount Current product View PDF datasheet
PXD10-48WS15 10.05 15V / 0.67A
Enclosed pcb mount Current product View PDF datasheet
PXD20-12S15 19.95 15V / 1.33A
Enclosed pcb mount Current product View PDF datasheet
PXD20-24S15 19.95 15V / 1.33A
Enclosed pcb mount Current product View PDF datasheet
PXD20-48S15 19.95 15V / 1.33A
Enclosed pcb mount Current product View PDF datasheet
PXD30-24WS15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
PXD30-48WS15 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Housed in a metal case for six sided shielding, these 10 to 30W 2"" x 1"" footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with either 2:1 or 4:1 versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of positive or negative remote on/off and optional adjustment trim pin.

Further Resources