DC-DC Converters

iBC

7A POL DC-DC converter

The iBC series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 27.9 x 11.4mm, the product will deliver up to 7A from a 12V nominal input. The efficiency at full load is 93%.

Features

  • 3, 5 and 12V Inputs
  • Standard Industry Footprint (DOSA)
  • Surface Mountable
  • High Efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iBC12007A008V-001-R 5.6 0.8V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 7 1V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 8.4 1.2V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 10.5 1.5V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 12.6 1.8V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 14 2V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 17.5 2.5V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 23.1 3.3V / 7A
Open Frame DOSA smt Not recommended for new designs
iBC12007A008V-001-R 35 5V / 7A
Open Frame DOSA smt Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

The iBC series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 27.9 x 11.4mm, the product will deliver up to 7A from a 12V nominal input. The efficiency at full load is 93%.

Further Resources