Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

DC-DC Converters

iBA

8A POL DC-DC converters

The iBA series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 20.3 x 11.4mm, the product will deliver up to 8A from either a 3.3V or 5V nominal input. The efficiency at full load is 94%.

Features

  • 3, 5 and 12V Inputs
  • Standard Industry Footprint (DOSA)
  • 8A Output
  • Surface Mountable
  • High Efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iBA05008A008V-000-R 6 0.75V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 6 0.75V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 8 1V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 8 1V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 9.6 1.2V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 9.6 1.2V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 12 1.5V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 12 1.5V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 14.4 1.8V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 14.4 1.8V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 16 2V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 16 2V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 20 2.5V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 20 2.5V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-000-R 26.4 3.3V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
iBA05008A008V-001-R 26.4 3.3V / 8A
Open Frame DOSA smt Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

The iBA series is one of TDK-Lambda's first generation DOSA compatible Point of Load, surface mount DC-DC converters. Measuring 20.3 x 11.4mm, the product will deliver up to 8A from either a 3.3V or 5V nominal input. The efficiency at full load is 94%.

Further Resources