Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PXC

5W Isolated DC-DC converters
PXC

Housed in a metal case for six sided shielding, these 5W DIP-24 footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with 4:1 range versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of through hole or surface mount terminals.

Features

  • Industry Standard Footprint
  • Six Sided Shielding
  • Agency Approved
  • 12V, 24V, and 48V Inputs

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PXC05-24WD15 5 15V / 0.19A
-15V / -0.19A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WD15 5 15V / 0.19A
-15V / -0.19A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WD12 5 12V / 0.23A
-12V / -0.23A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WD12 5 12V / 0.23A
-12V / -0.23A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WD05 5 5V / 0.5A
-5V / -0.5A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WD05 5 5V / 0.5A
-5V / -0.5A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WS3P3 3.3 3.3V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WS3P3 3.3 3.3V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WS05 5 5V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WS05 5 5V / 1A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WS12 5.64 12V / 0.47A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WS12 5.64 12V / 0.47A
Enclosed pcb mount Current product View PDF datasheet
PXC05-24WS15 6 15V / 0.4A
Enclosed pcb mount Current product View PDF datasheet
PXC05-48WS15 6 15V / 0.4A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Housed in a metal case for six sided shielding, these 5W DIP-24 footprint converters cover the commonly used nominal input voltages of 12V, 24V or 48V with 4:1 range versions. Both single (3.3V to 15V) and dual output (5V, 12V or 15V) models are available with a choice of through hole or surface mount terminals.

Further Resources