Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

EVS

300-600W Constant Current Power Supplies

The EVS series of constant current power supplies are available in two power levels, 300W convection cooled and 600W fan cooled, and are suitable for charging batteries in energy storage systems.
They are also ideal for other applications requiring constant current operation such as water purification systems and electroplating.
Remote on/off option is available and parallel operation is supported.
An external reverse protection module, the RP6020 is available as an accessory.
(Note: As of April 1st, 2018 the EVS-RP6020 has been renamed RP-60-20)

 

Features

  • 300W Convection cooled and 600W fan model 
  • Suitable for battery charging
  • CC (constant current) mode 
  • CV (constant voltage) mode 
  • 5 Year warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
EVS18-16R7 300 18V / 16.7A
Enclosed Current product View PDF datasheet
EVS36-8R4 302.4 36V / 8.4A
Enclosed Current product View PDF datasheet
EVS36-16R7 601.2 36V / 16.7A
Enclosed Current product View PDF datasheet
EVS57-5R3 302.1 57V / 5.3A
Enclosed Current product View PDF datasheet
EVS57-10R6 604.2 57V / 10.6A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Constant current power supplies charge energy storage systems
Read the article

The EVS series of constant current power supplies are available in two power levels, 300W convection cooled and 600W fan cooled, and are suitable for charging batteries in energy storage systems.
They are also ideal for other applications requiring constant current operation such as water purification systems and electroplating.
Remote on/off option is available and parallel operation is supported.
An external reverse protection module, the RP6020 is available as an accessory.
(Note: As of April 1st, 2018 the EVS-RP6020 has been renamed RP-60-20)

 

Further Resources