AC-DC Power Supplies

CUS350M

Single Output Medical & ITE Power Supplies

Rated at 350W with convection cooling and up to 420W with forced air, the medical and ITE certified CUS350M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS350M meets the ErP Directive and consumes <0.5W in standby mode. The preferred “/F” suffix models have a 5V 0.5A standby output, an auxiliary 12V 0.3A output, remote sense, remote on/off and an isolated DC good signal.

Features

  • IEC60601 3rd Ed. (2x MoPP)
  • 350W Convection, up to 420W rating with forced air
  • Low profile (40 mm)
  • Low off-load power draw (<0.5W) 
  • 5V Aux & 12V fan supply (F-option)
  • Operating altitude up to 5000m

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS350M-12/F 414 12V / 34.5A
Open Frame Current product View PDF datasheet
CUS350M-18/F 414 18V / 23A
Open Frame Current product View PDF datasheet
CUS350M-24/F 420 24V / 17.5A
Open Frame Current product View PDF datasheet
CUS350M-36/F 414 36V / 11.5A
Open Frame Current product View PDF datasheet
CUS350M-48/F 417.6 48V / 8.7A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

350W convection cooled power supply is certified for both medical and ITE use
Read the article

Rated at 350W with convection cooling and up to 420W with forced air, the medical and ITE certified CUS350M is ideal for applications where audible noise cannot be tolerated, including hospital, dental, broadcast and professional audio equipment. With efficiencies of up to 94%, the CUS350M meets the ErP Directive and consumes <0.5W in standby mode. The preferred “/F” suffix models have a 5V 0.5A standby output, an auxiliary 12V 0.3A output, remote sense, remote on/off and an isolated DC good signal.

Further Resources