Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

DTM

NEW MODEL40W to 300W Medical AC-DC External Power Supplies

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 40 to 300W with output voltages from 5V to 54V. With off-load power draws as low as <0.15W and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 65W, 110W & 300W and is suitable for home healthcare applications.  
 

Features

  • ErP, CEC and EISA Compliant Models
  • Wide Range AC Input
  • Medical Certifications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DTM65PW050C8 40 5V / 8A
Enclosed Plug in Current product View PDF datasheet
DTM65PW050D 40 5V / 8A
Enclosed Plug in New product View PDF datasheet
DTM65PW120C 60 12V / 5A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW120C8 60 12V / 5A
Enclosed Plug in Current product View PDF datasheet
DTM65PW120D 60 12V / 5A
Enclosed Plug in New product View PDF datasheet
DTM110PW120C 90 12V / 7.5A
Enclosed Plug in Current product View PDF datasheet
DTM110PW-120C8 105 12V / 8.75A
Enclosed Plug in New product View PDF datasheet
DTM165PW120C 160 12V / 13.333A
Enclosed Plug in Current product View PDF datasheet
DTM250PW120D 250 12V / 20.83A
Enclosed Plug in New product View PDF datasheet
DTM300PW-120D1 300 12V / 25A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-120D2 300 12V / 25A
Enclosed Plug in Current product View PDF datasheet
DTM110PW135C 90 13.5V / 6.67A
Enclosed Plug in Current product View PDF datasheet
DTM65PW150C 60 15V / 4A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW150C8 60 15V / 4A
Enclosed Plug in Current product View PDF datasheet
DTM65PW150D 60 15V / 4A
Enclosed Plug in New product View PDF datasheet
DTM110PW150C 100 15V / 6.67A
Enclosed Plug in Current product View PDF datasheet
DTM110PW-150C8 110 15V / 7.34A
Enclosed Plug in New product View PDF datasheet
DTM165PW150C 160 15V / 10.67A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-150D1 300 15V / 20A
Enclosed Plug in New product View PDF datasheet
DTM300PW-150D2 300 15V / 20A
Enclosed Plug in New product View PDF datasheet
DTM65PW180C 65 18V / 3.6A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW190C8 65 19V / 3.42A
Enclosed Plug in Current product View PDF datasheet
DTM65PW190D 65 19V / 3.6A
Enclosed Plug in New product View PDF datasheet
DTM110PW-190C8 110 19V / 5.79A
Enclosed Plug in New product View PDF datasheet
DTM110PW190C 110 19V / 5.8A
Enclosed Plug in Current product View PDF datasheet
DTM165PW190C 160 19V / 8.42A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-190D1 300 19V / 15.79A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-190D2 300 19V / 15.79A
Enclosed Plug in Current product View PDF datasheet
DTM250PW190D 250 19V / 250A
Enclosed Plug in New product View PDF datasheet
DTM110PW200C 110 20V / 5.5A
Enclosed Plug in Current product View PDF datasheet
DTM65PW240C8 65 24V / 2.7A
Enclosed Plug in Current product View PDF datasheet
DTM65PW240D 65 24V / 2.7A
Enclosed Plug in New product View PDF datasheet
DTM65PW240C 65 24V / 2.8A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM110PW-240C8 110 24V / 4.59A
Enclosed Plug in New product View PDF datasheet
DTM110PW240C 110 24V / 4.6A
Enclosed Plug in Current product View PDF datasheet
DTM165PW240C 160 24V / 6.88A
Enclosed Plug in Current product View PDF datasheet
DTM250PW240D 250 24V / 10.416A
Enclosed Plug in New product View PDF datasheet
DTM300PW-240D1 300 24V / 12.5A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-240D2 300 24V / 12.5A
Enclosed Plug in Current product View PDF datasheet
DTM65PW280C8 65 28V / 2.32A
Enclosed Plug in Current product View PDF datasheet
DTM65PW280D 65 28V / 2.32A
Enclosed Plug in New product View PDF datasheet
DTM110PW-280C8 110 28V / 3.93A
Enclosed Plug in New product View PDF datasheet
DTM165PW280C 160 28V / 5.89A
Enclosed Plug in Current product View PDF datasheet
DTM250PW280D 250 28V / 8.928A
Enclosed Plug in New product View PDF datasheet
DTM300PW-280D1 300 28V / 10.71A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-280D2 300 28V / 10.71A
Enclosed Plug in Current product View PDF datasheet
DTM65PW360C 65 36V / 1.8A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW360D 65 36V / 1.8A
Enclosed Plug in New product View PDF datasheet
DTM110PW-360C8 110 36V / 3.06A
Enclosed Plug in New product View PDF datasheet
DTM165PW360C 160 36V / 4.58A
Enclosed Plug in Current product View PDF datasheet
DTM250PW360D 250 36V / 6.94A
Enclosed Plug in New product View PDF datasheet
DTM65PW480C 65 48V / 1.35A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW480C8 65 48V / 1.35A
Enclosed Plug in Current product View PDF datasheet
DTM65PW480D 65 48V / 1.35A
Enclosed Plug in New product View PDF datasheet
DTM110PW-480C8 110 48V / 2.29A
Enclosed Plug in New product View PDF datasheet
DTM165PW480C 160 48V / 3.44A
Enclosed Plug in Current product View PDF datasheet
DTM250PW480D 250 48V / 5.208A
Enclosed Plug in New product View PDF datasheet
DTM300PW-480D1 300 48V / 6.25A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-480D2 300 48V / 6.25A
Enclosed Plug in Current product View PDF datasheet
DTM250PW540D 250 54V / 4.629A
Enclosed Plug in New product View PDF datasheet
DTM300PW-540D1 300 54V / 5.56A
Enclosed Plug in Current product View PDF datasheet
DTM300PW-540D2 300 54V / 5.56A
Enclosed Plug in Current product View PDF datasheet
Key : New product Current product Not recommended for new designs

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Medical 40-65W external power supplies comply with the EU Tier 2 v5 and US DoE Level VI efficiency standards
Read the article

250W medical and ITE certified external power supplies meet EU CoC Tier 2 efficiency standards
Read the article

Home healthcare medical and ITE certified 110W Class II external power supplies comply to the EU CoC Tier 2 efficiency standard
Read the article

Level VI efficient medical 300W external power supplies offer Class I or Class II inputs
Read the article

Medically Certified AC-DC External Power Supplies Deliver 165W
Read the article

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 40 to 300W with output voltages from 5V to 54V. With off-load power draws as low as <0.15W and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 65W, 110W & 300W and is suitable for home healthcare applications.  
 

Further Resources