Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

ZWS-BAF

50-300W PCB-type AC-DC Power Supplies

Next generation ZWS-BAF open frame power supplies are now available in five power levels, 50W, 75W, 100W, 150W and a more powerful 300W version. The series has both convection and forced air cooling ratings and is backed by a five year warranty. The conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Features

  • Universal Input (85 - 265VAC)
  • Power Factor Corrected
  • Convection Cooled
  • 5 year warranty
  • Compact Design

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZWS50BAF-3 33 3.3V / 0A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-3 49.5 3.3V / 15A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-3 66 3.3V / 20A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-3 99 3.3V / 30A
Open Frame pcb Current product View PDF datasheet
ZWS50BAF-5 50 5V / 10A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-5 75 5V / 15A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-5 60 5V / 20A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-5 150 5V / 30A
Open Frame pcb Current product View PDF datasheet
ZWS50BAF-12 51.6 12V / 4.3A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-12 75 12V / 6.3A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-12 102 12V / 8.5A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-12 150 12V / 12.5A
Open Frame pcb Current product View PDF datasheet
ZWS300BAF-12 300 12V / 25A
Open Frame pcb Current product View PDF datasheet
ZWS50BAF-15 52.5 15V / 3.5A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-15 75 15V / 5A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-15 150 15V / 10A
Open Frame pcb Current product View PDF datasheet
ZWS300BAF-15 300 15V / 20A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-15 100.5 16V / 6.7A
Open Frame pcb Current product View PDF datasheet
ZWS50BAF-24 50.4 24V / 2.1A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-24 76.8 24V / 3.2A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-24 103.2 24V / 4.3A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-24 151.2 24V / 6.3A
Open Frame pcb Current product View PDF datasheet
ZWS300BAF-24 300 24V / 12.5A
Open Frame pcb Current product View PDF datasheet
ZWS300BAF-36 302.4 36V / 8.4A
Open Frame pcb Current product View PDF datasheet
ZWS50BAF-48 52.8 48V / 1.1A
Open Frame pcb Current product View PDF datasheet
ZWS75BAF-48 76.8 48V / 1.6A
Open Frame pcb Current product View PDF datasheet
ZWS100BAF-48 100.8 48V / 2.1A
Open Frame pcb Current product View PDF datasheet
ZWS150BAF-48 153.6 48V / 3.2A
Open Frame pcb Current product View PDF datasheet
ZWS300BAF-48 302.4 48V / 6.3A
Open Frame pcb Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Low voltage models added to ZWS300BAF series
Read the article

300W model augments ZWS-BAF series of AC-DC power supplies
Read the article

Next generation ZWS-BAF open frame power supplies are now available in five power levels, 50W, 75W, 100W, 150W and a more powerful 300W version. The series has both convection and forced air cooling ratings and is backed by a five year warranty. The conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Further Resources