Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

HFE

1600-2500W 1U Hot Swap Front End Power supply

Developed as a standard series of high efficiency, hot-swap front end power supplies, the HFE is available in two power levels, 1600W and 2500W, and with output voltages of 12, 24, 32 and 48V. A number of 1U 19"" racks are available; a 5 slot version accepting HFE1600 modules, a 4 slot taking HFE2500 modules, plus a choice of IEC320 C20 sockets or screw terminals for the AC input. PMbus™ communication interface and LAN options can also be requested.

Features

  • Up to 29.2W/in3 power density
  • Internal ORing MOSFET & Current Share
  • Climate Savers Computing efficiency standards
  • Up to 10kW in 1U rack
  • PMBusTM and LAN options
  • Single & Dual Output 1U Racks

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HFE1600-12/S 1596 12V / 133A
Enclosed Current product View PDF datasheet
HFE1600-12 1596 12V / 133A
Enclosed Current product View PDF datasheet
HFE2500-12 2400 12V / 200A
Enclosed Current product View PDF datasheet
HFE2500-12/S 2400 12V / 200A
Enclosed Current product View PDF datasheet
HFE1600-24 1608 24V / 67A
Enclosed Current product View PDF datasheet
HFE1600-24/S 1608 24V / 67A
Enclosed Current product View PDF datasheet
HFE2500-24 2496 24V / 104A
Enclosed Current product View PDF datasheet
HFE2500-24/S 2496 24V / 104A
Enclosed Current product View PDF datasheet
HFE1600-32 1504 32V / 47A
Enclosed Current product View PDF datasheet
HFE1600-32/S 1504 32V / 47A
Enclosed Current product View PDF datasheet
HFE1600-48 1584 48V / 33A
Enclosed Current product View PDF datasheet
HFE1600-48/S 1584 48V / 33A
Enclosed Current product View PDF datasheet
HFE2500-48 2496 48V / 52A
Enclosed Current product View PDF datasheet
HFE2500-48/S 2496 48V / 52A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

LAN option provides communication interface for rack mount power supply series
Read the article

Developed as a standard series of high efficiency, hot-swap front end power supplies, the HFE is available in two power levels, 1600W and 2500W, and with output voltages of 12, 24, 32 and 48V. A number of 1U 19"" racks are available; a 5 slot version accepting HFE1600 modules, a 4 slot taking HFE2500 modules, plus a choice of IEC320 C20 sockets or screw terminals for the AC input. PMbus™ communication interface and LAN options can also be requested.

Further Resources