AC-DC Power Supplies

JWS

AC-DC Power supply
Please note: This product is not recommended for new designs. We recommend the following instead: HWS  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • 5 Year Warranty
  • OVP and OCP Fitted as Standard
  • Meets EN60950, UL1950, CSA 950
  • Universal input
  • Power Factor Correction

NOT RECOMMENDED FOR NEW DESIGNS

WE RECOMMEND THE HWS-A AND RWS-B AS REPLACEMENTS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
JWS 300-2 120 2V / 60A
Enclosed Not recommended for new designs
JWS 600-2 240 2V / 120A
Enclosed Not recommended for new designs
JWS 50-3 33 3.3V / 10A
Enclosed Not recommended for new designs
JWS 50-3/_A 33 3.3V / 10A
Enclosed Not recommended for new designs
JWS 75-3 49.5 3.3V / 15A
Enclosed Not recommended for new designs
JWS 75-3/_A 49.5 3.3V / 15A
Enclosed Not recommended for new designs
JWS 100-3 66 3.3V / 20A
Enclosed Not recommended for new designs
JWS 100-3/_A 66 3.3V / 20A
Enclosed Not recommended for new designs
JWS 150-3 99 3.3V / 30A
Enclosed Not recommended for new designs
JWS 150-3/_A 99 3.3V / 30A
Enclosed Not recommended for new designs
JWS 300-3 198 3.3V / 60A
Enclosed Not recommended for new designs
JWS 600-3 396 3.3V / 120A
Enclosed Not recommended for new designs
JWS 50-5 50 5V / 10A
Enclosed Not recommended for new designs
JWS 50-5/_A 50 5V / 10A
Enclosed Not recommended for new designs
JWS 75-5 75 5V / 15A
Enclosed Not recommended for new designs
JWS 75-5/_A 75 5V / 15A
Enclosed Not recommended for new designs
JWS 100-5 100 5V / 20A
Enclosed Not recommended for new designs
JWS 100-5/_A 100 5V / 20A
Enclosed Not recommended for new designs
JWS 150-5 150 5V / 30A
Enclosed Not recommended for new designs
JWS 150-5/_A 150 5V / 30A
Enclosed Not recommended for new designs
JWS 300-5 300 5V / 60A
Enclosed Not recommended for new designs
JWS 600-5 600 5V / 120A
Enclosed Not recommended for new designs
JWS 50-12 51.6 12V / 4.3A
Enclosed Not recommended for new designs
JWS 50-12/_A 51.6 12V / 4.3A
Enclosed Not recommended for new designs
JWS 75-12 75.6 12V / 6.3A
Enclosed Not recommended for new designs
JWS 75-12/_A 75.6 12V / 6.3A
Enclosed Not recommended for new designs
JWS 100-12 102 12V / 8.5A
Enclosed Not recommended for new designs
JWS 100-12/_A 102 12V / 8.5A
Enclosed Not recommended for new designs
JWS 150-12 156 12V / 13A
Enclosed Not recommended for new designs
JWS 150-12/_A 156 12V / 13A
Enclosed Not recommended for new designs
JWS 300-12 324 12V / 27A
Enclosed Not recommended for new designs
JWS 600-12 636 12V / 53A
Enclosed Not recommended for new designs
JWS 50-15 52.5 15V / 3.5A
Enclosed Not recommended for new designs
JWS 50-15/_A 52.5 15V / 3.5A
Enclosed Not recommended for new designs
JWS 75-15 75 15V / 5A
Enclosed Not recommended for new designs
JWS 75-15/_A 75 15V / 5A
Enclosed Not recommended for new designs
JWS 100-15 105 15V / 7A
Enclosed Not recommended for new designs
JWS 100-15/_A 105 15V / 7A
Enclosed Not recommended for new designs
JWS 150-15 150 15V / 10A
Enclosed Not recommended for new designs
JWS 150-15/_A 150 15V / 10A
Enclosed Not recommended for new designs
JWS 300-15 330 15V / 22A
Enclosed Not recommended for new designs
JWS 600-15 645 15V / 43A
Enclosed Not recommended for new designs
JWS 50-24 52.8 24V / 2.2A
Enclosed Not recommended for new designs
JWS 50-24/_A 52.8 24V / 2.2A
Enclosed Not recommended for new designs
JWS 70P-24 72 24V / 3A
Enclosed Not recommended for new designs
JWS 75-24 76.8 24V / 3.2A
Enclosed Not recommended for new designs
JWS 75-24/_A 76.8 24V / 3.2A
Enclosed Not recommended for new designs
JWS 100-24 108 24V / 4.5A
Enclosed Not recommended for new designs
JWS 100-24/_A 108 24V / 4.5A
Enclosed Not recommended for new designs
JWS 120P-24 120 24V / 5A
Enclosed Not recommended for new designs
JWS 150-24 156 24V / 6.5A
Enclosed Not recommended for new designs
JWS 150-24/_A 156 24V / 6.5A
Enclosed Not recommended for new designs
JWS 240P-24 240 24V / 10A
Enclosed Not recommended for new designs
JWS 300-24 336 24V / 14A
Enclosed Not recommended for new designs
JWS 480P-24 480 24V / 20A
Enclosed Not recommended for new designs
JWS 600-24 648 24V / 27A
Enclosed Not recommended for new designs
JWS 50-48 52.8 48V / 1.1A
Enclosed Not recommended for new designs
JWS 50-48/_A 52.8 48V / 1.1A
Enclosed Not recommended for new designs
JWS 70P-48 72 48V / 1.5A
Enclosed Not recommended for new designs
JWS 75-48 76.8 48V / 1.6A
Enclosed Not recommended for new designs
JWS 75-48/_A 76.8 48V / 1.6A
Enclosed Not recommended for new designs
JWS 100-48 100.8 48V / 2.1A
Enclosed Not recommended for new designs
JWS 100-48/_A 100.8 48V / 2.1A
Enclosed Not recommended for new designs
JWS 120P-48 120 48V / 2.5A
Enclosed Not recommended for new designs
JWS 150-48 158.4 48V / 3.3A
Enclosed Not recommended for new designs
JWS 150-48/_A 158.4 48V / 3.3A
Enclosed Not recommended for new designs
JWS 240P-48 240 48V / 5A
Enclosed Not recommended for new designs
JWS 300-48 312 48V / 6.5A
Enclosed Not recommended for new designs
JWS 480P-48 480 48V / 10A
Enclosed Not recommended for new designs
JWS 600-48 624 48V / 13A
Enclosed Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources