AC-DC Power Supplies

Alpha 1000-1500 (CA)

1000 & 1500W modular power supplies
Please note: This product is not recommended for new designs. We recommend the following instead: QM  

TDK-Lambda's Alpha series of 1000 to 1500W modular supplies are fully configurable and can provide between one and 16 adjustable outputs. Up to 8 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 48V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. IEC 60601-1 medical certifications are available for the 1000W model.

Features

  • 1 to 16 outputs modular
  • Standard or Configurable
  • No Minimum Load
  • Rapid Connection
  • Wide Range Input
  • EN61000-3-2 Compliant
  • Class B Conducted
  • Low Leakage Medical Versions

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CA1000 12C 5A 3.3R 12F 1000 12V / 1A
5V / 60A
3.3V / 60A
12V / 33A
Enclosed Not recommended for new designs View PDF datasheet
CA1000 5A 12F 12F 1000 5V / 60A
12V / 33A
12V / 33A
Enclosed Not recommended for new designs View PDF datasheet
CA1000 24G_PP 24G_PP 960 24V / 40A
Enclosed Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

TDK-Lambda's Alpha series of 1000 to 1500W modular supplies are fully configurable and can provide between one and 16 adjustable outputs. Up to 8 modules – single or dual outputs – can be fitted with output voltages from 1.8V to 48V and output currents of up to 120 amps. No minimum loads are required and inhibit, AC fail, current-share and DC-good signals are available as options. IEC 60601-1 medical certifications are available for the 1000W model.

Further Resources