Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

FPS

1U Front End Power supply

These rugged 1000W, hot-swap power supplies are available in 12V, 24V, 32V and 48V outputs and accept a wide 85 to 265Vac input. Up to three units can be plugged into the optional 1U high, 19"" rack assemblies, which are configured in either a single output, or as three individual, isolated outputs. An I2C interface and/or front entry AC are available as standard options.

Features

  • 1U High
  • Up to 3000W (3 units) in 19in rack
  • Hotswap capable (Oring diodes built in)
  • Low cost
  • 12, 24, 32 & 48 Volt Outputs
  • PoE Option

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
FPSS1U 0 0V / 0A
1U Rack Current product
FPS1000 12 864 12V / 72A
Enclosed Current product View PDF datasheet
FPS1000 12/P 864 12V / 72A
Enclosed Current product View PDF datasheet
FPS1000 12/PS 864 12V / 72A
Enclosed Current product View PDF datasheet
FPS1000 12/S 864 12V / 72A
Enclosed Current product
FPS1000 24 960 24V / 40A
Enclosed Current product View PDF datasheet
FPS1000 24/P 960 24V / 40A
Enclosed Current product View PDF datasheet
FPS1000 24/PS 960 24V / 40A
Enclosed Current product View PDF datasheet
FPS1000 24/S 960 24V / 40A
Enclosed Current product View PDF datasheet
FPS1000 32 992 32V / 31A
Enclosed Current product View PDF datasheet
FPS1000 32/P 992 32V / 31A
Enclosed Current product View PDF datasheet
FPS1000 32/PS 992 32V / 31A
Enclosed Current product View PDF datasheet
FPS1000 32/S 992 32V / 31A
Enclosed Current product View PDF datasheet
FPS1000 48 1008 48V / 21A
Enclosed Current product View PDF datasheet
FPS1000 48/P 1008 48V / 21A
Enclosed Current product View PDF datasheet
FPS1000 48/PS 1008 48V / 21A
Enclosed Current product View PDF datasheet
FPS1000 48/S 1008 48V / 21A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

These rugged 1000W, hot-swap power supplies are available in 12V, 24V, 32V and 48V outputs and accept a wide 85 to 265Vac input. Up to three units can be plugged into the optional 1U high, 19"" rack assemblies, which are configured in either a single output, or as three individual, isolated outputs. An I2C interface and/or front entry AC are available as standard options.

Further Resources