Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

Vega-Lite

Vega-Lite Modular Power Solutions

The Vega-Lite modular power supply series utilises a sub-set of Vega modules, enabling the output power to be increased to 550W and 750/900W. Like the Vega series, there is no minimum loading and up to five modules can be selected to provide one to ten outputs. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of signalling and two earth leakage current options.

Features

  • Industry Leading Power Density
  • 1 to 11 Modular Outputs
  • Voltages from 1.8 - 56V
  • Current up to 60 Amps
  • Screw Connection
  • Worldwide approvals and CB report
  • Medical Approval with Low Leakage Current

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
V7000GJ 700 12V / 10A
12V / 6A
5V / 60A
3.3V / 35A
Enclosed Current product View PDF datasheet
V7000FQ 700 24V / 10A
5V / 60A
12V / 10A
12V / 6A
Enclosed Current product View PDF datasheet
V7000HF 700 12V / 18A
5V / 60A
12V / 18A
Enclosed Current product View PDF datasheet
V50009W 480 12V / 40A
Enclosed Current product View PDF datasheet
V50008K 600 24V / 25A
Enclosed Current product View PDF datasheet
V7000CP 600 24V / 25A
Enclosed Current product View PDF datasheet
V7000BM 720 48V / 15A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

The Vega-Lite modular power supply series utilises a sub-set of Vega modules, enabling the output power to be increased to 550W and 750/900W. Like the Vega series, there is no minimum loading and up to five modules can be selected to provide one to ten outputs. Both IEC 60950-1 and medical 60601-1 certifications are available with a variety of signalling and two earth leakage current options.

Further Resources