Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

DLP

75-240W DINRail mount power supply

These 24V output, 75, 100, 120 and 240W rated DIN rail power supplies are widely used in automotive robotic manufacturing for their reliability and conservative ratings. With UL 508, IEC/EN/UL 60950-1 certifications, the series also complies with EN 50178 Cat III (Pri), the standard for electronic equipment for use in power installations.

Features

  • Low Cost
  • UL508 Listed
  • 3 Year Warranty
  • Convection Cooled
  • Conducted and Radiated EMI
  • Input Transient Protection

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DLP-PU/E 0 0V / 0A
Enclosed Current product View PDF datasheet
DLP75-24-1/E 74.4 24V / 3.1A
Enclosed Current product View PDF datasheet
DLP100-24-1/E 98.4 24V / 4.1A
Enclosed Current product View PDF datasheet
DLP120-24-1/E 120 24V / 5A
Enclosed Current product View PDF datasheet
DLP180-24-1/E 180 24V / 7.5A
Enclosed Current product View PDF datasheet
DLP240-24-1/E 240 24V / 10A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

These 24V output, 75, 100, 120 and 240W rated DIN rail power supplies are widely used in automotive robotic manufacturing for their reliability and conservative ratings. With UL 508, IEC/EN/UL 60950-1 certifications, the series also complies with EN 50178 Cat III (Pri), the standard for electronic equipment for use in power installations.

Further Resources