Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

ZPSA

20W, 40W, 60W & 100W Low Profile AC-DC Power supplies

Featuring a lower profile and higher efficiency, the ZPSA series is TDK-Lambda's second generation of single output 20, 40, 60 and 100W power supplies. Output voltages are available for the most popular voltages of 3.3 to 48V. The ZPSA20 has a 2"" x 3.5"" footprint, the ZPSA40/60 a 2"" x 4"" and the ZPSA100 is in the popular 3"" x 5"" size.

Features

  • Wide Range AC Input
  • Low Profile, Industry Standard Footprint
  • Global Safety Agency Compliance
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZPSA20-3R3 14.52 3.3V / 4.4A
Open Frame pcb Current product View PDF datasheet
ZPSA40-3R3 19.8 3.3V / 6A
Open Frame pcb Current product View PDF datasheet
ZPSA60-3R3 26.4 3.3V / 8A
Open Frame pcb Current product View PDF datasheet
ZPSA20-5 22 5V / 4.4A
Open Frame pcb Current product View PDF datasheet
ZPSA40-5 30 5V / 6A
Open Frame pcb Current product View PDF datasheet
ZPSA60-5 40 5V / 8A
Open Frame pcb Current product View PDF datasheet
ZPSA100-5 100 5V / 20A
Open Frame pcb Current product View PDF datasheet
ZPSA20-9 21.6 9V / 2.4A
Open Frame pcb Current product View PDF datasheet
ZPSA40-9 40.05 9V / 4.45A
Open Frame pcb Current product View PDF datasheet
ZPSA60-9 60.03 9V / 6.67A
Open Frame pcb Current product View PDF datasheet
ZPSA100-9 100.8 9V / 11.2A
Open Frame pcb Current product View PDF datasheet
ZPSA20-12 21.6 12V / 1.8A
Open Frame pcb Current product View PDF datasheet
ZPSA40-12 40.08 12V / 3.34A
Open Frame pcb Current product View PDF datasheet
ZPSA60-12 60 12V / 5A
Open Frame pcb Current product View PDF datasheet
ZPSA100-12 100.8 12V / 8.4A
Open Frame pcb Current product View PDF datasheet
ZPSA20-15 21 15V / 1.4A
Open Frame pcb Current product View PDF datasheet
ZPSA40-15 40.05 15V / 2.67A
Open Frame pcb Current product View PDF datasheet
ZPSA60-15 60 15V / 4A
Open Frame pcb Current product View PDF datasheet
ZPSA100-15 100.5 15V / 6.7A
Open Frame pcb Current product View PDF datasheet
ZPSA100-18 100.8 18V / 5.6A
Open Frame pcb Current product View PDF datasheet
ZPSA20-24 21.6 24V / 0.9A
Open Frame pcb Current product View PDF datasheet
ZPSA40-24 40.08 24V / 1.67A
Open Frame pcb Current product View PDF datasheet
ZPSA60-24 60 24V / 2.5A
Open Frame pcb Current product View PDF datasheet
ZPSA100-24 100.8 24V / 4.2A
Open Frame pcb Current product View PDF datasheet
ZPSA40-28 40.04 28V / 1.43A
Open Frame pcb Current product View PDF datasheet
ZPSA60-28 59.92 28V / 2.14A
Open Frame pcb Current product View PDF datasheet
ZPSA40-30 39.9 30V / 1.33A
Open Frame pcb Current product View PDF datasheet
ZPSA60-30 60 30V / 2A
Open Frame pcb Current product View PDF datasheet
ZPSA40-36 39.96 36V / 1.11A
Open Frame pcb Current product View PDF datasheet
ZPSA60-36 60.12 36V / 1.67A
Open Frame pcb Current product View PDF datasheet
ZPSA40-48 40.032 48V / 0.834A
Open Frame pcb Current product View PDF datasheet
ZPSA60-48 60 48V / 1.25A
Open Frame pcb Current product View PDF datasheet
ZPSA100-48 100.8 48V / 2.1A
Open Frame pcb Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Featuring a lower profile and higher efficiency, the ZPSA series is TDK-Lambda's second generation of single output 20, 40, 60 and 100W power supplies. Output voltages are available for the most popular voltages of 3.3 to 48V. The ZPSA20 has a 2"" x 3.5"" footprint, the ZPSA40/60 a 2"" x 4"" and the ZPSA100 is in the popular 3"" x 5"" size.

Further Resources