Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

HWS

300W - 1560W Industrial Power Supplies
HWS

The HWS comes with a limited lifetime warranty and was a first in the industry when announced in 2008. The highly reliable 300, 600, 1000 and 1500W fan cooled models form part of a very broad HWS product offering ranging from 3.3V to 60V outputs. A 1-6V program input (on select models) can adjust the output from 20-120% of nominal for applications requiring non-standard voltages. Certifications include IEC/EN/UL 60950-1 and UL 508 (most HWS300, 600 models)

Features

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS300-3 198 3.3V / 60A
Enclosed Current product View PDF datasheet
HWS600-3 396 3.3V / 120A
Enclosed Current product View PDF datasheet
HWS1000-3 660 3.3V / 200A
Enclosed Current product View PDF datasheet
HWS300-5 300 5V / 60A
Enclosed Current product View PDF datasheet
HWS600-5 600 5V / 120A
Enclosed Current product View PDF datasheet
HWS1000-5 1000 5V / 200A
Enclosed Current product View PDF datasheet
HWS1000-6 1002 6V / 167A
Enclosed Current product View PDF datasheet
HWS1000-7 1005 7.5V / 134A
Enclosed Current product View PDF datasheet
HWS300-12 324 12V / 27A
Enclosed Current product View PDF datasheet
HWS600-12 636 12V / 53A
Enclosed Current product View PDF datasheet
HWS1000-12 1056 12V / 88A
Enclosed Current product View PDF datasheet
HWS1500-12 1500 12V / 125A
Enclosed Current product View PDF datasheet
HWS300-15 330 15V / 22A
Enclosed Current product View PDF datasheet
HWS600-15 645 15V / 43A
Enclosed Current product View PDF datasheet
HWS1000-15 1050 15V / 70A
Enclosed Current product View PDF datasheet
HWS1500-15 1500 15V / 100A
Enclosed Current product View PDF datasheet
HWS300-24 336 24V / 14A
Enclosed Current product View PDF datasheet
HWS600-24 648 24V / 27A
Enclosed Current product View PDF datasheet
HWS1000-24 1056 24V / 44A
Enclosed Current product View PDF datasheet
HWS1500-24 1560 24V / 65A
Enclosed Current product View PDF datasheet
HWS1000-36 1054.8 36V / 29.3A
Enclosed Current product View PDF datasheet
HWS1500-36 1512 36V / 42A
Enclosed Current product View PDF datasheet
HWS300-48 336 48V / 7A
Enclosed Current product View PDF datasheet
HWS600-48 624 48V / 13A
Enclosed Current product View PDF datasheet
HWS1000-48 1056 48V / 22A
Enclosed Current product View PDF datasheet
HWS1500-48 1536 48V / 32A
Enclosed Current product View PDF datasheet
HWS1000-60 1056 60V / 17.6A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

LAMBDA FIRST TO OFFER LIFETIME WARRANTY
Read the article

The HWS comes with a limited lifetime warranty and was a first in the industry when announced in 2008. The highly reliable 300, 600, 1000 and 1500W fan cooled models form part of a very broad HWS product offering ranging from 3.3V to 60V outputs. A 1-6V program input (on select models) can adjust the output from 20-120% of nominal for applications requiring non-standard voltages. Certifications include IEC/EN/UL 60950-1 and UL 508 (most HWS300, 600 models)

Further Resources