Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

KM

15W - 40W AC-DC pcb mount medical power supply

Designed for medical and industrial applications that require robust, encapsulated, lightweight and compact power supplies, these sealed KM supplies resist dust, and humidity. The series is available in 15W and 40W power levels, with single, dual and triple output models covering the most common voltage combinations. The Class II double insulated construction allows the product to be operated without an earth ground connection.

Features

  • Single , dual and triple outputs
  • Small Size & Lightweight
  • PCB Board Mountable
  • Wide Range Input
  • Medical Safety Certification (4kVAC Input-Output)
  • Class II (No ground needed)

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
KMT15-51515 15 5V / 2A
15V / 0.15A
-15V / 0.15A
Enclosed pcb mount Current product View PDF datasheet
KMD15-1515 15 15V / 0.5A
-15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
KMT40-51515 40 5V / 5A
15V / 0.5A
-15V / 0.5A
Enclosed pcb mount Current product View PDF datasheet
KMD40-1515 40 15V / 1.33A
-15V / 1.33A
Enclosed pcb mount Current product View PDF datasheet
KMT15-51212 15 5V / 2A
12V / 0.2A
-12V / 0.2A
Enclosed pcb mount Current product View PDF datasheet
KMT40-51212 40 5V / 5A
12V / 0.6A
-12V / 0.6A
Enclosed pcb mount Current product View PDF datasheet
KMD15-1212 15 12V / 0.625A
-12V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
KMD40-1212 40 12V / 1.66A
-12V / 1.66A
Enclosed pcb mount Current product View PDF datasheet
KMD15-55 15 5V / 1.5A
-5V / 1.5A
Enclosed pcb mount Current product View PDF datasheet
KMD40-55 40 5V / 4A
-5V / 4A
Enclosed pcb mount Current product View PDF datasheet
KMS15-3P3 9.9 3.3V / 3A
Enclosed pcb mount Current product View PDF datasheet
KMS40-3P3 26.4 3.3V / 8A
Enclosed pcb mount Current product View PDF datasheet
KMD40-524 40 5V / 5A
24V / 0.625A
Enclosed pcb mount Current product View PDF datasheet
KMD40-512 40 5V / 5A
12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
KMS15-5 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
KMS40-5 40 5V / 8A
Enclosed pcb mount Current product View PDF datasheet
KMS15-9 15.03 9V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
KMS40-9 39.96 9V / 4.44A
Enclosed pcb mount Current product View PDF datasheet
KMS15-12 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
KMS40-12 39.96 12V / 3.33A
Enclosed pcb mount Current product View PDF datasheet
KMS15-15 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
KMS40-15 40.05 15V / 2.67A
Enclosed pcb mount Current product View PDF datasheet
KMS15-24 14.88 24V / 0.62A
Enclosed pcb mount Current product View PDF datasheet
KMS40-24 40.08 24V / 1.67A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Designed for medical and industrial applications that require robust, encapsulated, lightweight and compact power supplies, these sealed KM supplies resist dust, and humidity. The series is available in 15W and 40W power levels, with single, dual and triple output models covering the most common voltage combinations. The Class II double insulated construction allows the product to be operated without an earth ground connection.

Further Resources