Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

KWD

5W - 15W Compact AC-DC PCB-Mount Power Supplies
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.

Requiring no earth ground connection due to their double insulation construction, the KWD dual output power supplies have field proven performance. Available in 5W, 10W and 15W power levels the series covers 12V and 15V output voltages.

Features

  • Small size and lightweight
  • PC Board Mountable
  • -10 to +70 °C Continuous Operation
  • 85 - 265VAC Wide Range Input
  • World-wide Agency Approvals UL, CSA, TUV and CE Mark
  • Convection Cooled
  • Low Noise Conducted EMI Class B

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
KWD 5-1515 5.4 15V / 0.18A
-15V / 0.18A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWD 10-1515 10.8 15V / 0.36A
-15V / 0.36A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWD 15-1515 15.6 15V / 0.52A
-15V / 0.52A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWD 5-1212 5.2 12V / 0.22A
-12V / 0.22A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWD 10-1212 10.8 12V / 0.45A
-12V / 0.45A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWD 15-1212 15.6 12V / 0.65A
-12V / 0.65A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Requiring no earth ground connection due to their double insulation construction, the KWD dual output power supplies have field proven performance. Available in 5W, 10W and 15W power levels the series covers 12V and 15V output voltages.

Further Resources