Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

NV-Power Configurable (Legacy)

Configurable Chassis Mount AC-DC Power supplies
Please note: This product has been discontinued. We recommend the following instead: NV-Power Configurable  XMS500  
NV-Power Configurable (Legacy)

A configurable design gives TDK-Lambda the ability to rapidly deliver a very broad range of product combinations from standard platforms. The 100W, 175W and 300W NV series features a choice of one to five outputs with voltages ranging from 1.8 to 28V, signals, remote on/off and multiple case options. Product safety certifications include IEC/EN/UL 60950-1 and on a number of models, the IEC/EN/UL 60601-1 medical standards.

Features

  • High Efficiency
  • High Power Density
  • Up to 5 configurable outputs
  • No minimum load
  • Fits 1U applications
  • Medically Approved versions
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
NVA1-453FF 100 5V / 10A
3.3V / 8A
15V / 3A
-15V / 1A
Open Frame pcb Discontinued product View PDF datasheet
NVA1-4G5FF 100 24V / 2.5A
5V / 5A
15V / 3A
-15V / 1A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453FHFH 300 5V / 40A
3.3V / 15A
15V / 6.4A
-15V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453FHFH-F 300 5V / 40A
3.3V / 15A
15V / 6.4A
-15V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453FHFH-N3 300 5V / 40A
3.3V / 15A
15V / 6.4A
-15V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453FHFH-N3-F 300 5V / 40A
3.3V / 15A
15V / 6.4A
-15V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA1-4G5TT 100 24V / 2.5A
5V / 5A
12V / 3A
-12V / 1A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453THTH 300 5V / 40A
3.3V / 15A
12V / 8A
-12V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453THTH-F 300 5V / 40A
3.3V / 15A
12V / 8A
-12V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453THTH-N3 300 5V / 40A
3.3V / 15A
12V / 8A
-12V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA3-453THTH-N3-F 300 5V / 40A
3.3V / 15A
12V / 8A
-12V / 2A
Open Frame pcb Discontinued product View PDF datasheet
NVA1-453TT 100 5V / 10A
3.3V / 8A
12V / 3A
-12V / 3A
Open Frame pcb Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

A configurable design gives TDK-Lambda the ability to rapidly deliver a very broad range of product combinations from standard platforms. The 100W, 175W and 300W NV series features a choice of one to five outputs with voltages ranging from 1.8 to 28V, signals, remote on/off and multiple case options. Product safety certifications include IEC/EN/UL 60950-1 and on a number of models, the IEC/EN/UL 60601-1 medical standards.

Further Resources