Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+972-3-9024333 info@tdk-lambda.co.il

AC-DC Power Supplies

CUS100ME

2 x 4” 100W AC-DC Power Supplies

CUS100ME is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available in four mechanical formats: Open pcb, pcb with baseplate, U channel and U channel with cover.
The power supply is rated at 100W maximum output power.
With baseplate and U channel conduction cooling assistance this rating can be achieved at up to 70°C ambient temperature and with forced air cooling of 1m/s operation up to 85°C ambient temperature is possible.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.      
CUS100ME is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5W.
 

Features

  • 100W Convection Rating 
  • 75W With 1m/s Airflow at 85°C Ambient 
  • ITE & Medical Certifications (2 x MOPP) 
  • Suitable for Class I and Class II installations 
  • Class B Conducted and Radiated EMI

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS100ME-12 100 12V / 8.33A
Open Frame Current product View PDF datasheet
CUS100ME-12/U 100 12V / 8.33A
Open Frame Current product View PDF datasheet
CUS100ME-12/A 100 12V / 8.33A
Enclosed Current product View PDF datasheet
CUS100ME-12/B 100 12V / 8.33A
Enclosed Current product View PDF datasheet
CUS100ME-15 100 15V / 6.66A
Open Frame Current product View PDF datasheet
CUS100ME-15/U 100 15V / 6.66A
Open Frame Current product View PDF datasheet
CUS100ME-15/A 100 15V / 6.66A
Enclosed Current product View PDF datasheet
CUS100ME-15/B 100 15V / 6.66A
Enclosed Current product View PDF datasheet
CUS100ME-18 100 18V / 5.55A
Open Frame Current product View PDF datasheet
CUS100ME-18/U 100 18V / 5.55A
Open Frame Current product View PDF datasheet
CUS100ME-18/A 100 18V / 5.55A
Enclosed Current product View PDF datasheet
CUS100ME-18/B 100 18V / 5.55A
Enclosed Current product View PDF datasheet
CUS100ME-24 100 24V / 4.16A
Open Frame Current product View PDF datasheet
CUS100ME-24/U 100 24V / 4.16A
Open Frame Current product View PDF datasheet
CUS100ME-24/A 100 24V / 4.16A
Enclosed Current product View PDF datasheet
CUS100ME-24/B 100 24V / 4.16A
Enclosed Current product View PDF datasheet
CUS100ME-28 100 28V / 3.57A
Open Frame Current product View PDF datasheet
CUS100ME-28/U 100 28V / 3.57A
Open Frame Current product View PDF datasheet
CUS100ME-28/A 100 28V / 3.57A
Enclosed Current product View PDF datasheet
CUS100ME-28/B 100 28V / 3.57A
Enclosed Current product View PDF datasheet
CUS100ME-36 100 36V / 2.77A
Open Frame Current product View PDF datasheet
CUS100ME-36/U 100 36V / 2.77A
Open Frame Current product View PDF datasheet
CUS100ME-36/A 100 36V / 2.77A
Enclosed Current product View PDF datasheet
CUS100ME-36/B 100 36V / 2.77A
Enclosed Current product View PDF datasheet
CUS100ME-48 100 48V / 2.08A
Open Frame Current product View PDF datasheet
CUS100ME-48/U 100 48V / 2.08A
Open Frame Current product View PDF datasheet
CUS100ME-48/A 100 48V / 2.08A
Enclosed Current product View PDF datasheet
CUS100ME-48/B 100 48V / 2.08A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

100W Class I and Class II 2”x 4” medical and industrial power supplies deliver 75W in an 85°C ambient
Read the article

CUS100ME is a single output 2” x 4” AC/DC supply with IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available in four mechanical formats: Open pcb, pcb with baseplate, U channel and U channel with cover.
The power supply is rated at 100W maximum output power.
With baseplate and U channel conduction cooling assistance this rating can be achieved at up to 70°C ambient temperature and with forced air cooling of 1m/s operation up to 85°C ambient temperature is possible.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.      
CUS100ME is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5W.
 

Further Resources