Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

KWS (Legacy)

5W - 15W Compact AC-DC PCB-Mount Power Supplies
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
KWS (Legacy)

Requiring no earth ground connection due to their double insulation construction, the KWS and single output power supplies have field proven performance. Available in 5W, 10W and 15W power levels the series covers 5V, 12V and 15V output voltages.

Features

  • Small size and lightweight
  • PC Board Mountable
  • -10 to +70 °C Continuous Operation
  • 85 - 265VAC Wide Range Input
  • World-wide Agency Approvals UL, CSA, TUV and CE Mark
  • Convection Cooled
  • Low Noise Conducted EMI Class B

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
KWS 5-5 5 5V / 1A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 10-5 10 5V / 2A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 15-5 15 5V / 3A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 5-12 5.4 12V / 0.45A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 10-12 10.8 12V / 0.9A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 15-12 15.6 12V / 1.3A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 5-15 5.25 15V / 0.35A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 10-15 10.5 15V / 0.7A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
KWS 15-15 15 15V / 1A
Enclosed pcb mount Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Requiring no earth ground connection due to their double insulation construction, the KWS and single output power supplies have field proven performance. Available in 5W, 10W and 15W power levels the series covers 5V, 12V and 15V output voltages.

Further Resources