Name:

Email address:
 

Country:

Message:

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

EZA2500-32048

2500W Bi-Directional DC-DC Converter

Designed for energy storage systems with rechargeable batteries, this 2500W digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage dc sources, powered by solar or wind, to 48Vdc batteries and vice versa. Other applications include lithium-ion battery testing as well as the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.

Features

  • True bi-directional converter with single transformer
  • 1U Rackmount 
  • High efficiency >92% 
  • Digital Interface
  • Full Digital Control
  • Designed for energy regeneration applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
EZA2500-32048 2496 48V / 52A
Enclosed Current product View PDF datasheet
EZA2500-32048 2496 320V / 7.8A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

2.5kW Bi-directional DC-DC converter series has extended voltage and temperature ranges
Read the article

2500W Bi-directional DC-DC Converter For Energy Storage and Recycling
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Designed for energy storage systems with rechargeable batteries, this 2500W digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage dc sources, powered by solar or wind, to 48Vdc batteries and vice versa. Other applications include lithium-ion battery testing as well as the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP