Name:

Email address:
 

Country:

Message:

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

DT

150W AC-DC External Power Supplies

The DT external power supplies are housed in a rugged plastic case and are rated from 140 to 150W with output voltages from 12V to 48V. DT-D models have an average efficiency of 89% and meet DoE level VI

Features

  • DoE, CEC and EISA Compliant
  • Wide Range AC Input
  • Energy efficiency level V & VI models

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DT150PW120D 140 12V / 11.67A
Enclosed Current product View PDF datasheet
DT150PW160D 150 16V / 9.38A
Enclosed Current product View PDF datasheet
DT150PW190D 150 19V / 7.9A
Enclosed Current product View PDF datasheet
DT150PW240D 150 24V / 6.25A
Enclosed Current product View PDF datasheet
DT150PW360D 150 36V / 4.17A
Enclosed Current product View PDF datasheet
DT150PW480D 150 48V / 3.13A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP