Name:

Email address:
 

Country:

Message:

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

CUT

35W-75W Low Profile Triple Output power supplies

"The triple output CUT35 and CUT75 power supplies have two independent, isolated, converters, one for the main 5V output, and one for the auxiliary outputs. This topology provides several benefits - no minimum loading, enhanced load & line regulation and the ability to connect the auxiliary outputs in series to generate either a 24V or 30V output. This flexibility makes it suitable for use in a wide range of process control, broadcast, test & measurement, medical and industrial equipment applications."

Features

  • Triple (useable as dual) output supply
  • Compact (2 x 4 & 3 x 5” footprint)
  • Low Profile (1.06”)
  • High Efficiency 85%
  • Enhanced output regulation
  • Output 1 isolated from outputs 2 & 3 
    Cover & baseplate options

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUT35-5FF 35 5V / 3A
15V / 1A
-15V / 0.65A
Open Frame Current product View PDF datasheet
CUT75-5FF 75 5V / 8A
15V / 2.5A
-15V / 1A
Open Frame Current product View PDF datasheet
CUT35-522 35 5V / 3A
12V / 1.2A
-12V / 0.85A
Open Frame Current product View PDF datasheet
CUT75-522 75 5V / 8A
12V / 3A
-12V / 1A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

35W triple output power supply simplifies system integration
Read the article

75W triple output AC-DC power supplies – CUT75 series
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

"The triple output CUT35 and CUT75 power supplies have two independent, isolated, converters, one for the main 5V output, and one for the auxiliary outputs. This topology provides several benefits - no minimum loading, enhanced load & line regulation and the ability to connect the auxiliary outputs in series to generate either a 24V or 30V output. This flexibility makes it suitable for use in a wide range of process control, broadcast, test & measurement, medical and industrial equipment applications."

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP