Name:

Email address:
 

Country:

Message:

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

ZP

Low Profile AC-DC Power supplies
Please note: This product has reached end of life.. You can use our Quick Product Finder to locate an alternative.

The ZP series is available in two form factors; the 20W rated single output models utilises the industry standard 2" x 3.5" footprint, whereas the ZPS/D/T40 and ZPS60 have the widely used 2" x 4" size. Single output models are available with the most popular output voltages from 3.3V to 48VDC, and multiple output versions have a 5V main and a combination of 5V to 24V auxiliaries. All models are convection cooled and are certified to the IEC/EN/UL 62368-1 standard.

Features

  • Single & Multiple Outputs
  • Wide Range AC Input
  • Low Profile, Industry Standard Footprint
  • Global Safety Agency Compliance

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZPT40-51515N 40 5V / 3.2A
15V / 1.5A
-15V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-3512N 23 3.3V / 5A
5V / 2A
-12V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-51212N 40 5V / 3.2A
12V / 2A
-12V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-52412N 40 5V / 3.2A
24V / 1A
-12V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-5245N 40 5V / 3.2A
24V / 1A
-5V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-3 14.52 3.3V / 4.4A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-3 19.8 3.3V / 6A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-3 26.4 3.3V / 8A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-5125N 40 5V / 3.2A
12V / 2A
5V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPT40-52412P 40 5V / 3.2A
24V / 1A
12V / 0.3A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPD40-524 40 5V / 3.2A
24V / 1A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPD40-512 40 5V / 3.2A
12V / 2A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-5 22 5V / 4.4A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-5 30 5V / 6A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-5 40 5V / 8A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-9 21.6 9V / 2.4A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-9 40.05 9V / 4.45A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-9 60.03 9V / 6.67A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-12 21.6 12V / 1.8A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-12 40.08 12V / 3.34A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-12 60 12V / 5A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-15 21 15V / 1.4A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-15 40.05 15V / 2.67A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-15 60 15V / 4A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS20-24 21.6 24V / 0.9A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-24 40.08 24V / 1.67A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-24 60 24V / 2.5A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-30 39.9 30V / 1.33A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-30 60 30V / 2A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-36 39.96 36V / 1.11A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-36 60.12 36V / 1.67A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS40-48 40.032 48V / 0.834A
Open Frame pcb Not recommended for new designs   View PDF datasheet
ZPS60-48 60 48V / 1.25A
Open Frame pcb Not recommended for new designs   View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP