Name:

Email address:
 

Country:

Mobile Number:

Message:

Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

PYH200

NEW RANGE 200W Single Output DC-DC converters, 1/2 Brick

The PY family are rugged, pcb-mountable DC-DC converters with silicone potting, extremely wide input voltage ranges, very high input-to-output isolation strengths and suitability for railway applications.
The PYH200, a 200W output power series, covers input voltages from 14 to 160Vdc (12:1) and provide output voltages of 12V, 15V, 24V and 48V. Models are available with either a positive or negative remote on/off function and are equipped with trim pin for output voltage adjustment.
 

PYH200

Features

  • Half-brick (2.28x2.4”) Industry Standard Footprint
  • 3000V Input to Output Isolation
  • Ultra-wide Input Range
  • EN 50155 Railway Compliant
  • IEC 62368-1 (ICT) Approved
  • High Shock and Vibration Resistance due to Potted Design
  • Wide Operational Temperature Range
  • Remote ON/OFF Input

Downloads

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status Stock Level View PDF datasheet
PYH200-72WS12 200 12V / 16.7A
Half Brick New product Check stock   View PDF datasheet
PYH200-72WS15 200 15V / 13.5A
Half Brick New product Check stock   View PDF datasheet
PYH200-72WS24 200 24V / 8.4A
Half Brick New product Check stock   View PDF datasheet
PYH200-72WS48 200 48V / 4.2A
Half Brick New product Check stock   View PDF datasheet
Key : New product

Quick Product Finder

1
Choose number of outputs:
2
Choose power supply type:

PYH200 Technical Downloads

PYH200 In the TDK-Lambda Newsroom

200W half-brick DC-DC converters feature a 12:1 ultra-wide input range for railway and industrial applications
Read the article

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP