Name:

Email address:
 

Country:

Mobile Number:

Message:

Alternatively, you can contact us like this:

This form is protected by Cloudflare and their Privacy Policy and Terms of Service apply.

Browse our Programmable Power Supplies

Chassis Mount

Choose from our Programmable (Laboratory) power supplies listed below to obtain more information about each range. They are ideal for integration into OEM equipment cabinets and 19 inch rack installations and offer various remote interface options including RS232 and RS485, LAN, USB, EtherCAT, Modbus-TCP, IEEE488 and analogue signals. Standard models range in output power from 200 W to 15 kW. Paralleling enables solutions up to 60kW. Outputs up to 1500V are available. Typical areas of application are Test and Measurement, Automation and Process Control, Automotive Test, general ATE, Laser Diodes, Medical Imaging and Treatment, Semiconductor Processing and Burn-in. Feel free to contact us directly or use our Quick Product Finder to narrow your search.

Pick a product below for more information about that range:
Product Name Power Range (W) Construction Outputs
Genesys™ 2U
3.3kW and 5kW Rack Mount power supplyRack mount
3200 5200 Rack mount 1 output
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power SupplyRack/bench mount
200 800 Rack/bench mount 1 output
Genesys™ 1U Half rack
750W 1U Half Rack Mount power supplyRack mount
600 780 Rack mount 1 output
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supplyRack mount
600 2400 Rack mount 1 output

Latest Products

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Z+

Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB, RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Learn more

View all products

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP