AC-DC Power Supplies

CUS250/LD

Single Output 250W Low Profile Power Supplies

Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the low profile (30mm) CUS250LD can deliver 250W without the need for forced air cooling. The series is available with nominal output voltages of 3.3V, 4.2V, 5V, 12V, or 24Vdc, all of which have a ±10% user adjustment range.

Features

  • High efficiency up to 90%
  • Compact convection cooled device
  • 30mm high
  • Wide range AC input
  • Convection cooled
  • High grade component selection
  • 3 year warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS250LD-3 165 3.3V / 50A
Open Frame Current product View PDF datasheet
CUS250LD-4 210 4.2V / 50A
Open Frame Current product View PDF datasheet
CUS250LD-5 250 5V / 50A
Open Frame Current product View PDF datasheet
CUS250LD-12 252 12V / 21A
Open Frame Current product View PDF datasheet
CUS250LD-24 252 24V / 10.5A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

250W Convection Cooled Power Supply features Low Profile, High Efficiency and Wide AC Input Range
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Designed for light industrial, LED signage, broadcast, IT, and test & measurement equipment, the low profile (30mm) CUS250LD can deliver 250W without the need for forced air cooling. The series is available with nominal output voltages of 3.3V, 4.2V, 5V, 12V, or 24Vdc, all of which have a ±10% user adjustment range.

Further Resources

PAGE TOP