AC-DC Power Supplies

ZWS-B

10-30W PCB-type Single Output AC-DC Power Supplies

Next generation ZWS-B open frame power supplies feature off-load power draws of <0.5W, suitable for the ErP Directive, and improved efficiency ratings. Available in three power levels, 10W, 15W and 30W, the conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Features

  • 30% smaller than previous generation
  • Operating temp. -10 to +70°C
  • No load input power <0.5 W
  • Suitable for ‘Green’ products
  • 10 year E-cap lifetime

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZWS10B-3 6.6 3.3V / 2A
Open Frame pcb Current product View PDF datasheet
ZWS15B-3 9.9 3.3V / 3A
Open Frame pcb Current product View PDF datasheet
ZWS30B-3 19.8 3.3V / 6A
Open Frame pcb Current product View PDF datasheet
ZWS10B-5 10 5V / 2A
Open Frame pcb Current product View PDF datasheet
ZWS15B-5 15 5V / 3A
Open Frame pcb Current product View PDF datasheet
ZWS30B-5 30 5V / 6A
Open Frame pcb Current product View PDF datasheet
ZWS10B-12 10.8 12V / 0.9A
Open Frame pcb Current product View PDF datasheet
ZWS15B-12 15.6 12V / 1.3A
Open Frame pcb Current product View PDF datasheet
ZWS30B-12 30 12V / 2.5A
Open Frame pcb Current product View PDF datasheet
ZWS10B-15 10.5 15V / 0.7A
Open Frame pcb Current product View PDF datasheet
ZWS15B-15 15 15V / 1A
Open Frame pcb Current product View PDF datasheet
ZWS30B-15 30 15V / 2A
Open Frame pcb Current product View PDF datasheet
ZWS10B-24 12 24V / 0.5A
Open Frame pcb Current product View PDF datasheet
ZWS15B-24 16.8 24V / 0.7A
Open Frame pcb Current product View PDF datasheet
ZWS30B-24 31.2 24V / 1.3A
Open Frame pcb Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

TDK-Lambda displays advanced power supplies at Engineering Design Show 2012
Read the article

TDK-Lambda ZWS-B series PCB-type AC-DC power supplies
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Next generation ZWS-B open frame power supplies feature off-load power draws of <0.5W, suitable for the ErP Directive, and improved efficiency ratings. Available in three power levels, 10W, 15W and 30W, the conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Further Resources

PAGE TOP