Programmable Power Supplies

Z+

2U 200W, 400W, 600W and 800W Bench or Rack Mount Power Supply

Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB, RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Features

  • 2U High
  • USB, RS232/485 & Analogue Control and Monitoring
  • LAN, GPIB & Isolated Analogue Interface Options
  • Rack or Bench Mount
  • Up to 650V output
  • Built in arbitrary function generation and storage
  • User programmable output signal pins
  • 5 year warranty
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
Z10-20 200 10V / 20A
Rack/bench mount Current product View PDF datasheet
Z10-40 400 10V / 40A
Rack/bench mount Current product View PDF datasheet
Z10-60 600 10V / 60A
Rack/bench mount Current product View PDF datasheet
Z10-72 720 10V / 72A
Rack/bench mount Current product View PDF datasheet
Z20-10 200 20V / 10A
Rack/bench mount Current product View PDF datasheet
Z20-20 400 20V / 20A
Rack/bench mount Current product View PDF datasheet
Z20-30 600 20V / 30A
Rack/bench mount Current product View PDF datasheet
Z20-40 800 20V / 40A
Rack/bench mount Current product View PDF datasheet
Z36-6 216 36V / 6A
Rack/bench mount Current product View PDF datasheet
Z36-12 432 36V / 12A
Rack/bench mount Current product View PDF datasheet
Z36-18 648 36V / 18A
Rack/bench mount Current product View PDF datasheet
Z36-24 864 36V / 24A
Rack/bench mount Current product View PDF datasheet
Z60-3.5 210 60V / 3.5A
Rack/bench mount Current product View PDF datasheet
Z60-7 420 60V / 7A
Rack/bench mount Current product View PDF datasheet
Z60-10 600 60V / 10A
Rack/bench mount Current product View PDF datasheet
Z60-14 840 60V / 14A
Rack/bench mount Current product View PDF datasheet
Z100-2 200 100V / 2A
Rack/bench mount Current product View PDF datasheet
Z100-4 400 100V / 4A
Rack/bench mount Current product View PDF datasheet
Z100-6 600 100V / 6A
Rack/bench mount Current product View PDF datasheet
Z100-8 800 100V / 8A
Rack/bench mount Current product View PDF datasheet
Z160-1.3 208 160V / 1.3A
Rack/bench mount Current product View PDF datasheet
Z160-2.6 416 160V / 2.6A
Rack/bench mount Current product View PDF datasheet
Z160-4 640 160V / 4A
Rack/bench mount Current product View PDF datasheet
Z160-5 800 160V / 5A
Rack/bench mount Current product View PDF datasheet
Z320-0.65 208 320V / 0.65A
Rack/bench mount Current product View PDF datasheet
Z320-1.3 416 320V / 1.3A
Rack/bench mount Current product View PDF datasheet
Z320-2 640 320V / 2A
Rack/bench mount Current product View PDF datasheet
Z320-2.5 800 320V / 2.5A
Rack/bench mount Current product View PDF datasheet
Z375-2.2 825 375V / 2.2A
Rack/bench mount Current product View PDF datasheet
Z650-0.32 208 650V / 0.32A
Rack/bench mount Current product View PDF datasheet
Z650-0.64 416 650V / 0.64A
Rack/bench mount Current product View PDF datasheet
Z650-1 650 650V / 1A
Rack/bench mount Current product View PDF datasheet
Z650-1.25 812.5 650V / 1.25A
Rack/bench mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

600W model completes Z+ High Voltage programmable DC Power Supply series
Read the article

800W model added to Z+ High Voltage Programmable DC Power Supplies
Read the article

Deploying constant current power supplies for Active Corrosion Control
Read the article

Z+ High Voltage Series of Programmable Power Supplies
Read the article

Z+ Series of Programmable Power Supplies includes 600W models
Read the article

800W models added to Z+ Series of Programmable Power Supplies
Read the article

TDK-Lambda Z+ programmable power supplies with unique Arbitrary Waveform features
Read the article

TDK-Lambda extends its Z+ Series of Programmable DC Power Supplies
Read the article

TDK-Lambda introduces the Z+ Series Programmable DC Power Supplies
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Suitable for bench or 2U rack mounting, the Z+ is a very compact programmable power supply offering power levels from 200 to 800W, voltages of up to 650V and currents of up to 72A. Multiple remote programming methods are available including built-in USB, RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts a wide 85-265Vac input. The product is backed with a five year warranty.

Further Resources

PAGE TOP