Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

HWS ME (Legacy)

30W - 1500W Single output medical power supplies
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features


Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS30-5/ME 30 5V / 6A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-5/ME 50 5V / 10A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-5/ME 100 5V / 20A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-5/ME 150 5V / 30A
Enclosed Not recommended for new designs View PDF datasheet
HWS30-12/ME 30 12V / 2.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-12/ME 51.6 12V / 4.3A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-12/ME 102 12V / 8.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-12/ME 156 12V / 13A
Enclosed Not recommended for new designs View PDF datasheet
HWS30-15/ME 30 15V / 2A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-15/ME 52.5 15V / 3.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-15/ME 105 15V / 7A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-15/ME 150 15V / 10A
Enclosed Not recommended for new designs View PDF datasheet
HWS30-24/ME 31.2 24V / 1.3A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-24/ME 52.8 24V / 2.2A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-24/ME 108 24V / 4.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-24/ME 156 24V / 6.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS30-48/ME 31.2 48V / 0.65A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-48/ME 52.8 48V / 1.1A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-48/ME 100.8 48V / 2.1A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-48/ME 158.4 48V / 3.3A
Enclosed Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP