Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

HWS HD (Legacy)

33W - 1560W Rugged Power Supplies
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Limited Lifetime Warranty
  • -10 to +70°C Operation (-40°C start up)
  • Universal Input (85 - 265VAC)
  • Conformally coated pcbs
  • For rugged applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS50-3/HD 33 3.3V / 10A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-3/HD 66 3.3V / 20A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-3/HD 99 3.3V / 30A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-5/HD 50 5V / 10A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-5/HD 100 5V / 20A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-5/HD 150 5V / 30A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-12/HD 51.6 12V / 4.3A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-12/HD 102 12V / 8.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-12/HD 156 12V / 13A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-15/HD 52.5 15V / 3.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-15/HD 105 15V / 7A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-15/HD 150 15V / 10A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-24/HD 52.8 24V / 2.2A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-24/HD 108 24V / 4.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-24/HD 156 24V / 6.5A
Enclosed Not recommended for new designs View PDF datasheet
HWS50-48/HD 52.8 48V / 1.1A
Enclosed Not recommended for new designs View PDF datasheet
HWS100-48/HD 100.8 48V / 2.1A
Enclosed Not recommended for new designs View PDF datasheet
HWS150-48/HD 158.4 48V / 3.3A
Enclosed Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP