Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Programmable Power Supplies

EVA

Programmable 2.4 kW power supply
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.

EVA2400 models can be programmed via the built-in RS232/485 and analogue interfaces, with a PC based GUI included. Models are available with output voltage ratings of 15-150, 30-300 and 60-600V with corresponding output current adjustment ranges of 0-16, 0-8 and 0-4A to achieve a 2.4kW output power. The 2U high system can operate in either constant current or constant voltage modes and accepts a 170-265Vac single phase input.

Features

  • 2U high
  • Variable speed fans
  • Constant current & voltage control
  • Built-in RS-232 / RS-485 & analogue programming interfaces
  • Suitable for Li-ion and other intelligent battery charging systems
  • 5 year warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
EVA150-16-A 2400 150V / 16A
Enclosed Discontinued product View PDF datasheet
EVA300-8-A 2400 300V / 8A
Enclosed Discontinued product View PDF datasheet
EVA600-4-A 2400 600V / 4A
Enclosed Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

2U high 2.4kW Industrial Programmable Power Supply
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

EVA2400 models can be programmed via the built-in RS232/485 and analogue interfaces, with a PC based GUI included. Models are available with output voltage ratings of 15-150, 30-300 and 60-600V with corresponding output current adjustment ranges of 0-16, 0-8 and 0-4A to achieve a 2.4kW output power. The 2U high system can operate in either constant current or constant voltage modes and accepts a 170-265Vac single phase input.

Further Resources

PAGE TOP