Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PC

DC-DC Converters
Please note: This product is not recommended for new designs. We recommend the following instead: CC-E  CC-P-E  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Compact Footprint / Low-Profile
  • 5V, 12V, 24V & 48V Inputs
  • 3.3 - 15V Single +/- 12V Dual Outputs
  • Output Voltage Adjustment
  • Input-Output Isolation
  • Integral Input Fuse

NOT RECOMMENDED FOR NEW DESIGNS

Applications

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP