Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iHA

DC-DC Converter
Please note: This product is not recommended for new designs. We recommend the following instead: iHG  PAH  
iHA

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Standard Half Brick Footprint
  • 36-75VDC Input
  • 1.2V 60A - 28V 16A Nominal Outputs
  • Through Hole Mounting
  • Low 12.7mm Profile
  • 1500VDC Basic Isolation
NOT RECOMMENDED FOR NEW DESIGNS

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iHA48060A012V-001-R 72 1.2V / 60A
Half Brick Not recommended for new designs
iHA48060A015V-001-R 90 1.5V / 60A
Half Brick Not recommended for new designs
iHA48060A018V-001-R 108 1.8V / 60A
Half Brick Not recommended for new designs
iHA48060A025V-001-R 150 2.5V / 60A
Half Brick Not recommended for new designs
iHA48040A033V-001-R 132 3.3V / 40A
Half Brick Not recommended for new designs
iHA48060A033V-001-R 198 3.3V / 60A
Half Brick Not recommended for new designs
iHA48040A050V-001-R 200 5V / 40A
Half Brick Not recommended for new designs
iHA48025A120V-001-R 300 12V / 25A
Half Brick Not recommended for new designs
iHA48013A240V-001-R 300 24V / 12.5A
Half Brick Not recommended for new designs
iHA24008A280V-001-R 224 28V / 8A
Half Brick Not recommended for new designs
iHA48011A280V-001-R 308 28V / 11A
Half Brick Not recommended for new designs
iHA48016A280V-001-R 448 28V / 16A
Half Brick Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP