Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

ZWX

180W - 300W Industrial ATX Power Supplies
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.

Targeting the industrial ATX computer market, the ZWX series will operate without any forced air cooling, enabling the product to be used in applications where the use of fans cannot be tolerated. The remote on/off and DC good signals comply with the SFX12V standards. Three power levels are available - 180W, 240W and 300W.

Features

  • 90 - 150W Convection Cooled Ratings
  • 1U High
  • AFX SFX 12V Compatible
  • Power Factor Corrected
  • Peak Power Ratings
  • No Minimum Loading Required

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZWX180 180 3.3V / 6A
5V / 5A
12V / 6A
-12V / 0.2A
5V / 1.4A
Open Frame pcb Discontinued product View PDF datasheet
ZWX240 240 3.3V / 7A
5V / 6A
12V / 8A
-12V / 0.2A
5V / 1.4A
Open Frame pcb Discontinued product View PDF datasheet
ZWX300 300 3.3V / 10A
5V / 6A
12V / 4A
-12V / 0.2A
5V / 5A
Open Frame pcb Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Targeting the industrial ATX computer market, the ZWX series will operate without any forced air cooling, enabling the product to be used in applications where the use of fans cannot be tolerated. The remote on/off and DC good signals comply with the SFX12V standards. Three power levels are available - 180W, 240W and 300W.

Further Resources

PAGE TOP